Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • All digital class-D power stage
  • Four configurable power stage outputs supporting:
    • 2 Channels, Bridged
    • 4 Channels, Half-Bridge
    • 2 Channels, Half-Bridge, plus 1 Channel, Bridged
  • Output Power (bridged)
    • 25W (8Ω, <1% THD)
    • 30W (8Ω, <10% THD)
  • Single HV supply - wide 9V-26V range, plus internally-generated gate drive supply
  • Individual channel protection monitoring
  • Temperature and undervoltage monitoring
  • Efficient 38 Ld HTSSOP package

Description

The D2-IPS family (D2-24044) device is a high performance, integrated Class-D amplifier power stage. The four power stage outputs are configurable as four separate Half-Bridge outputs, as two Full-Bridge outputs, or combinations of Half-Bridge and Full-Bridge. Individual power stage overload monitoring, on-chip temperature monitoring, and common alert logic outputs provide protection to integrate with the final system's controller.

Parameters

AttributesValue
Input Channels4
Integrated Power Stages4
Supported Audio Inputs8x PWM inputs
Supported Audio Outputs4x Configurable Power Stages
D2 Audio DSP Customization GUIYes
Advanced FeaturesConfigurable Full-Bridge, Half-Bridge, Full Half Bridge

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP-EP9.7 x 4.4 x 0.00380.5

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
D2-24044-MRActiveAvailableOut of StockRoHS:EN
TSSOP-EP1ku | $3.9438#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CPHILIPPINES, MALAYSIATAIWAN
D2-24044-MR-TActiveN/AOut of StockRoHS:EN
TSSOP-EP1ku | $3.9438#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CPHILIPPINES, MALAYSIATAIWAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?