Overview
Description
The design tool enables users to generate, simulate, optimize, and predict the linearity error of the sensing element. It is built on a flexible, template-based architecture that supports various motion types, including rotary, arc, and linear movements. Templates are further categorized by configuration type.
Each user is provided with a dedicated workspace accessible through MyRenesas. This workspace enables users to simulate sensing elements, track both current and past simulations, review results, and download Gerber files for PCB manufacturing.
The typical workflow begins with selecting a Renesas inductive position sensor IC—whether single, dual, or redundant. Users then choose a template based on the desired motion type and geometry before running the simulation. Once initiated, the tool delivers a performance-optimized sensing element along with a precise inductance estimation for the transmitter coil. During the simulation, users benefit from a 3D dynamic visualization of the selected template, real-time inductance estimation, and predicted input signal voltages generated using machine learning models.
Configuration Types:
- Single configuration (2 RX, 1 TX)
- Components: 2 receiver coils, 1 transmitter coil
- Features: Simple and cost-effective; ideal for basic position sensing
- Dual (high-resolution) configuration (4 RX, 1 TX)
- Components: 4 receiver coils, 1 transmitter coil
- Features: High precision and accuracy; suitable for demanding applications
- Redundant configuration (4 RX, 2 TX)
- Components: 4 receiver coils, 2 galvanically isolated transmitter coils
- Features: Enhanced reliability and safety; ideal for critical systems
Features
- Performance-optimized sensing element
- Interactive visualization of the design
- Inductance estimation of the transmitter
- Input received voltage prediction
- Gerber generation
- Parallel simulation
Target Devices
Videos & Training
The Inductive Position Sensor Coil Optimizer is a powerful web-based design tool that enables users to generate, simulate, and optimize sensing elements. It accurately predicts linearity error while delivering exceptional mechanical robustness and precision—without the need for manual design effort.
This video demonstrates how the tool can be used to streamline sensor customization for specific applications.
Support
Support Communities
- Seeking approval for Inductive Position Sensor Coil Optimizer
Hello, my company has submitted an application for your Inductive “Position Sensor Coil Optimizer Simulator” app.10.08.2026When I try to download the app, it tells me that it’s still under review.I would like to clarify a couple of points regarding our company so that you don ...
Sep 1, 2026 - IPSCO (Inductive position sensor coil optimizer)
Hi, I designed an absolute position sensor with your component ref IPS2550. I made a request to have your software IPSCO (Inductive Position Sensor Coil Optimizer) but I have received no response.Can you help me to have this software quickly? regards David [locked by: CH_Renesas at 14:17 ...
Jun 24, 2026 - Seeking approval for Inductive Position Sensor Coil Optimizer
Dear Renesas , I want to use ZMID4200 for inductive position sensing in an experimental setup for which I need the coil optimizer tool to generate coil. But I havent received the approval yet even though I used my company email address. Can you please look into this matter. Thank you
Apr 9, 2026