| CAD Model: | View CAD Model |
| Pkg. Type: | 32-WLCSP |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 4.56 x 1.98 |
| Pitch (mm): | 0.55 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| ADC SNR A-weighted support(dB) @ 48kHz | 105 @ 1.8V |
| Advanced Features | 5bd EQ, 3bd Sidetone, ALC, Noise gate, Beep generator |
| Audio Interface | 2-wire |
| DAC SNR A-weighted support(dB) @ 48kHz | 110 @ 1.8V |
| Headphone Power Output | 2 x 58mW @ 1.8V |
| MOQ | 7500 |
| Pitch (mm) | 0.55 |
| Pkg. Dimensions (mm) | 4.56 x 1.98 |
| Pkg. Type | 32-WLCSP |
| Power Consumption During Playback | 4mW @ 1.8V |
| Power Consumption During Record | 2.5mW @ 1.8V |
| Price (USD) | $2.24335 |
| Qty. per Reel (#) | 7500 |
| Temp. Range (°C) | -40 to +85°C |
The DA7218 is a high-performance, low power audio codec optimized for use in portable applications or wearable devices. It has single-ended headphone outputs with headphone detect for use in accessories, offering excellent left to right channel separation and common mode noise rejection.
DA7218 also has a stereo DAC to headphone output path and ultra-low power operating modes to support always-on audio detect applications. It contains two analog microphone input paths, or up to four digital microphone input paths, or a combination of both. The other chip in this family, the DA7217 has differential headphone outputs without headphone detect, and has been designed for use inside headset devices.