Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully compliant to the AS-i version 5 standard
  • Fully compatible with the AS-i version 3 standard
  • The solution consists of the ASSP and a self-contained ASi-5 firmware
  • 64-pin QFN package
  • Support for simple slave applications (digital-IO connection)
  • Support for complex slave applications (SPI/IF to the application)
  • Operating temperature -40°C to +85°C
  • Supply voltages: 5V & 3.3V
  • Package dimensions : 9 x 9 mm, 0.5 mm pitch
  • Part Number: R9J06G039UGNP

Description

The ASI4U-V5 is the industry's first silicon solution to fulfill the ASi-5 (Actuator-Sensor-Interface version 5) standard for industrial network equipment that enables comprehensive Industry 4.0 applications. The ASI4U-V5 ASSP comes with a completely verified and field-proven firmware that fully implements ASi-5. Hence, the integration of ASi-5 into any application is very easy, as the complexity of the fieldbus is hidden by the chip and the firmware.

ASi-5 Key Technology Advantages

Faster and more efficient for Industry 4.0 applications

  • ASi-5 supports 1.2ms cycle time with a jitter of less than 10ns vs 5ms of ASi-3
  • ASi-5 allows for 96 devices being attached to the same cable vs 62 in ASi-3
  • ASi-5 can run up to 200m cable vs 100m in ASI 3
  • ASi-5 supports diagnostics and event handling needed for industry 4.0 applications

Robustness

  • ASi-5 is the most robust field bus due to its 3D redundancy concept, which ensures that all data reaches the destination in time without any errors. Robustness is a key asset in industrial communication.

Ease of integration

  • ASI4U-V5 is an ASi-5 silicon solution, which consists of the ASi-5 ASSP and a fully self-contained firmware image that handles all ASi-5 specific items. Hence, it is the easiest fieldbus integration option.
  • ASI4U-V5 is fully backwards compatible to ASi-3
  • ASI4U-V5 supports all bust topologies (line, star, tree)
  • ASI4U-V5 supports and easy integration with IO-Link

Parameters

AttributesValue
FunctionInterface for ASI 5
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Application Block Diagrams

Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Additional Applications

  • Industrial network

Applied Filters: