Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide input voltage range: 5.8V to 45V
  • Adjustable output voltage
  • Up to 1A output current
  • Internal compensation
  • Internal soft-start
  • 600mΩ internal MOSFET
  • 630kHz switching frequency
  • Pulse skipping mode under light load condition
  • Cycle-by-cycle current limit
  • Input voltage UVLO and output voltage undervoltage protection
  • Thermal shutdown
  • Available in the TSOT23-6 package

Description

The RAA211412 is a DC/DC step-down (Buck) regulator that supports a wide operating input voltage range (from 5.8V to 45V) and adjustable output voltage. It can deliver up to a continuous 1A output current with premium load regulation and line regulation performance. The RAA211412 employs the PWM peak-current mode control architecture at a 630kHz switching frequency and provides fast transient response performance. In addition, with an internal soft-start and loop compensation circuit, it can be easily used with the minimum BOM. The RAA211412 also offers protection features such as cycle-by-cycle current limit, input voltage UVLO, output voltage undervoltage protection, and thermal shutdown. The RAA211412 is available in the TSOT23-6 package.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)5.8
Input Voltage (Max) [Rail 1] (V)45 - 45
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)42
Output Current (Max) [Rail 1] (A)1
Switching Frequency Range (Typical) (kHz)630 - 630
Control TypeCurrent Mode
Peak Efficiency (%)90
IQ [Rail 1] (µA)300
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8761

Application Block Diagrams

Visual mapping system block diagram features a LiDAR data acquisition IC, Linux-based compute platform, and single‑supply power design.
Visual Mapping System with LiDAR-Based SLAM
LiDAR-based SLAM visual mapping enabling robust perception and navigation for autonomous robots.
Wireless Smart Blind Controller Block Diagram
Wireless Smart Blind Controller
Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration.
3KW Off-Board Electric Vehicle Charger Block Diagram
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
Magnetic Flow Meter Block Diagram
Magnetic Flow Meter
Magnetic flow meters ensure precise flow measurement using electromagnetic induction, ideal for various industries.
USB IO-Link Master Block Diagram
USB IO-Link Master
Portable USB IO-Link Master enables easy testing and configuration of IO-Link devices without a gateway.
Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Block Diagram
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring
Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency.
Smart all-in-one pressure cooking pot block diagram featuring low component count and a power-efficient Wi-Fi + MCU combination.
Smart All-in-One Pressure Cooking Pot
Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency.
Infusion Pump Block Diagram
Infusion Pump
The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life.
RTOS Robot Controller with High-Speed Image Processing Block Diagram
RTOS Robot Controller with High-Speed Image Processing
RTOS robot controller enhances AI with high-speed image processing for advanced robotic applications.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA211412GP3#JA0ActiveAvailable2033 DecIn StockRoHS:EN
SOT1ku | $0.496#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIA, TAIWANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits