Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4.5V to 30V input supply range
  • Up to 2A output current
  • Integrated high-side (125mΩ) and low-side (75mΩ) MOSFETs
  • 400μA quiescent current
  • Minimum on-time of 70ns & Minimum off-time of 225ns
  • 0.765V reference voltage with 2% accuracy
  • PFM mode under light load condition
  • Current mode Constant On-Time (COT) control with internal compensation
  • Internal 0.8ms soft start time
  • Protection: Low-Side Overcurrent (LSOC) limit, input Undervoltage Lockout (UVLO), Over-Temperature Protection (OTP), Output Undervoltage Protection (OUVP) with Hiccup Mode
  • Accurate EN threshold
  • 6 LD TSOT23 package

Description

The RAA211320 is an integrated 30V, 2A synchronous buck regulator with current mode constant on-time (COT) control. The RAA211320 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over-temperature protection (OTP).

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1] (V)30 - 30
Output Voltage (Min) [Rail 1] (V)0.765
Output Voltage (Max) [Rail 1] (V)16
Output Current (Max) [Rail 1] (A)2
Switching Frequency Range (Typical) (kHz)475 - 475
Control TypeCOT
Peak Efficiency (%)96
IQ [Rail 1] (µA)400
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-55 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8761

Application Block Diagrams

High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
High-end Ki wireless power receiver system with GUI block diagram features a TFT‑based capacitive touch interface, with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Receiver System (Rx)
High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation.
Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
Interactive block diagram of the WXGA single display HMI platform features RGB and MIPI video outputs with 2D graphics, powered by an Arm Cortex-M85 MCU.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety.
MIDI Linked Illumination Controller Block Diagram
MIDI Linked Illumination Controller
The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting.
Interactive block diagram of a highly secure drug delivery system features an NFC authentication and rich connectivity.
Highly Secure Drug Delivery System with NFC Authentication and Rich Connectivity
Secure drug delivery system with precision dosing and safety features for proper medication and delivery.
Smart Compost Maker Block Diagram
Smart Compost Maker
Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping.

Additional Applications

  • General purpose
  • Industrial power supplies
  • Embedded systems and I/O supplies

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2113204GP3#JA0ActiveAvailable2033 DecIn StockRoHS:EN
SOT1ku | $0.216#Reel1YesPb-Free 100% Matte Tin Plate-e3-55 to +125°CTAIWANKOREA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits