Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Monitors and manages up to 14 cells; all standard Li-ion cell chemistries
  • AEC-Q100 qualified, supports ASIL D systems
  • Robust two-wire daisy chain communications system using a capacitor or transformer coupling at up to 1Mbps
  • High-coverage communication protocol based on ISO 26262
  • Cell voltage measurement accuracy 1.65V to 4.28V; -20 °C to +85 °C:
    • Initial Device accuracy: ±2mV
    • Post board assembly device accuracy: ±2.5mV
  • Cell input range: ±5.0V, negative voltages ideal for bus bars and fuel cells
  • Up to six external temperature monitoring inputs
  • Internal temperature monitoring with warning flag
  • Two general-purpose I/O pins
  • Automatic sensing of position in battery stack
  • Measures and performs read-back on all voltages, temperatures, and diagnostics for 112 cells in less than 10ms
  • User-selectable cell measurement averaging function
  • 14-bit voltage and temperature measurements
  • Integrated system diagnostics for all key functions
  • Watchdog shuts down device if communication is lost
  • Long term drift: -0.31 log(khrs)
  • Fully tolerant to EMC and transients – excellent Hot Plug performance
  • Available Complex Device Driver software follows AUTOSAR, Aspice, and ISO 26262 ASIL-D development processes
    • Configuration and integration of required MCAL modules provided by Renesas for the RH850 MCU

Description

The ISL78714 automotive-grade Li-ion battery manager IC supervises up to 14 series connected cells and is optimized to meet stringent automotive performance, reliability, and safety requirements. The device provides all the functions expected of such a critical component in a battery management system, such as accurate cell voltage and temperature monitoring, cell balancing, and extensive system diagnostics. In a typical configuration, a master ISL78714 communicates to a host microcontroller through an SPI port and up to 29 additional ISL78714 devices connected together by a robust, proprietary, two-wire daisy chain. This communication system is highly flexible and can be implemented with capacitor isolation, transformer isolation, or a combination of both. Three cell balancing modes are included: Manual Balance mode, Timed Balance mode, and Auto Balance mode. Auto Balance mode terminates balancing after a host-specified amount of charge has been removed from every cell. The ISL78714 is packaged in a 64-pin TQFP and is specified for operation from -40 °C to +105 °C.

An NDA is required for the full datasheet. Please contact your local Renesas sales representative for more information.

Parameters

AttributesValue
Cells Supported (#)6 - 14
Pack Voltage (Op)12 - 65
Cell Balancing FETsExternal (Built-in FET Drivers) or Internal
Integrated Current Sense/DetectionNo
Charge/Discharge FET ControlNo
Charge/Discharge FET ArrangementN/A
Charge/Discharge FET LocationN/A
IS (mA)5.6
Sleep/Reset Mode Current (µA)22
Stand Alone CapableNo
Internal ADC (bits)14
Daisy ChainYes
GPI+GPIOs (#)6
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP10.0 x 10.0 x 1.00640.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.
Automotive Battery Management System (BMS) Block Diagram
Standard EV Battery Management System
Accurate, ASIL-D ready EV BMS with low BOM, cell balancing, and long-term battery performance.

Additional Applications

  • Battery Electric Vehicle (BEV)
  • Hybrid Electric Vehicle (HEV)
  • Plug-in Hybrid Electric Vehicle (PHEV)
  • Electric motorcycle battery packs
  • Backup battery and energy storage systems
  • Portable and semi-portable equipment

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL78714ANZActiveAvailableIn StockRoHS:EN
TQFP1ku | $8.864#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIA, TAIWANTAIWAN
ISL78714ANZ-TActiveAvailableIn StockRoHS:EN
TQFP1ku | $8.864#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIA, TAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. In RH850 F1KM-S1 and ISL78714 AFE data getting delay when changing baud rate

    Hi,I am using RH850F1KM-S1(100pin) MCU and ISL78714 for AFE. MCU and AFE are communicating with SPI(CSIH). In code I am using 500Kbps and the data is transmitting properly(data being displaying by UART) in standalone, but as I am increasing the speed of SPI to 1Mbps ...

    Apr 15, 2024
  2. Regaring ISL78714 Battery Monitor IC interface?

    Hi Tech support, What communication interface can the ISL78714 support? thanks!

    Aug 23, 2021
  3. ISL78714 SPI NOT WORKING

    Hi, I have got a custom board for ISL78714 , I am not able to communicate with ISL78714. I am using SPI Communication. I am transmitting the data , but i am not receiving anything from the ISL78714. I am just sending the packet header of 5 bytes. Am i doing something ...

    Apr 22, 2024
View All Results from Support Communities (10)