Skip to main content
Renesas Electronics Corporation

Overview

The ISL78714XB-EVKIT1Z is an evaluation kit that facilitates testing of the ISL78714 Li-ion battery pack analog front-end ICs. The ISL78714 monitors cell voltage and temperature, and provides 14-bit digital values, cell balance control, and significant fault detection. The ISL78714 also contains daisy chain hardware to provide robust board-to-board communication.

The evaluation kit operates as a stand-alone monitor or, combined with additional boards, creates a daisy chained application. One board operating alone allows testing of up to 14-cell series-connected Li-ion battery packs, using a standard USB interface to a PC. Up to 30 boards cascade (with daisy chain communication from board-to-board) to test systems with up to 420 cells.

Features

  • Supports both stand-alone and daisy chained configurations
  • Daisy chain capacitively coupled (direct board-to-board or cable connected) or transformer coupled cable connected (capacitor or transformer selected by jumper)
  • External cell balance operation
  • Cell voltages monitored after balance resistor to meet safety fault detection goals
  • GUI provided export option for generation of detailed register, voltage and/or SPI communications log files
  • USB microcontroller dongle runs HID firmware for enumeration and communications with Windows platforms
  • Evaluation kit includes a resistor divider power supply board for cell voltage generation

Products in the Design

Sample & Buy

ISL78714XB-EVKIT1Z Evaluation Kit

ISL78714XB-EVKIT1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Application Block Diagrams

Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.