Overview
The ISL78714BMS5XBEKIT1Z is a development kit that facilitates testing of the ISL78714 Li-ion battery pack analog front-end ICs and the Renesas RH850 microcontroller (MCU) in an automotive battery management system (BMS) solution. The RH850 communicates with the ISL78714 devices to monitor cell voltage, pack temperature, and current, record significant fault detection, and control cell balance. The ISL78714 contains daisy chain hardware to provide robust, isolated communication between batteries. The RH850 can interface to multiple CAN, LIN, UART, and RS-485 buses and control multiple PWM outputs.
The kit operates as an example of a complete automotive battery management system for up to 70 series-connected Li-ion cells.
Features
- Monitors up to 70 series-connected cells (5 ISL78714 devices)
- Measurement of negative cell voltages supports bus bar connections
- Up to 6 external temperature inputs (two available from GPIOs) per ISL78714
- The board includes hardware and software for monitoring the cell voltages and pack current in a pseudo-simultaneous operation, providing all cell voltages and pack current within a 10ms acquisition window
- Capacitively coupled on-board daisy chaining between each ISL78714 device
- Host RH850 MCU communicates with the BMS analog front end through an isolated SPI port
- 3 CAN buses
- 2 LIN buses
- 1 RS-485
- 6 PWM outputs
- 1 RS-232 UART (GUI) interface
- Real-time clock
- GUI monitors operation through an RS-232 port. CAN bus monitoring is also available
- Available complex device driver software follows AUTOSAR, Aspice, and ISO 26262 ASIL-D development processes.
- Configuration and integration of required MCAL modules provided by Renesas for the RH850 MCU
Applications
Electric & Hybrid Vehicles (EV/HEV)Products in the Design

Sample & Buy
ISL78714BMS5XBEKIT1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Application Block Diagrams
| Wireless EV Battery Management System Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization. | |
| Standard EV Battery Management System Accurate, ASIL-D ready EV BMS with low BOM, cell balancing, and long-term battery performance. |
Videos & Training
In electric vehicles today, there are two key parameters, the state of health and the state of charge. Renesas' Battery Management Solution (BMS) device supports these parameters. This demonstration highlights Renesas' ISL78714 automotive-grade Li-ion battery manager IC and the RH850/P1M 32-bit automotive microcontroller (MCU). In addition to the ISL78714 battery manager IC and RH850 MCU, the demo board is supported by a host of other Renesas products including the RAA270005 power management IC (PMIC), RV1S2752Q photocoupler, and the uPD166031A/32/33/34 and RAJ2800024/34/44 integrated power devices (IPDs).
News & Blog Posts
Blog Post Jul 29, 2022 |
Blog Post Feb 14, 2022 |
Support
Support Communities
- Request for Software and Design Files – ISL78714BMS5XBEKIT1Z Evaluation Board
Dear Renesas Support Team, I am interested in evaluating the ISL78714BMS5XBEKIT1Z Battery Management System (BMS) evaluation kit. Could you please provide access to the complete solution package, including: Software and GUI tools Firmware and source code for the RH850 MCU Hardware design files (schematics, Altium/PCB layout) Any relevant ...
Oct 17, 2025 - ISL78714BMS5XBEKIT1Z Setup
... powering up the board and connecting to the software interface I assume there's a hardware document for this board somewhere but I only see the software centric manual: https://www.renesas.com/en/document/mas/isl78714bms5xbekit1z-bms-development-kit-software-manual?r=1166856
Sep 13, 2024 - ISL78714 SPI NOT WORKING
Hi, I have got a custom board for ISL78714 , I am not able to communicate with ISL78714. I am using SPI Communication. I am transmitting the data , but i am not receiving anything from the ISL78714. I am just sending the packet header of 5 bytes. Am i doing something ...
Apr 22, 2024