Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850 MCUs Mainboard Evaluation System provides communication interfaces to the RH850 MCU piggyback boards, offering compatibility across the entire RH850 MCU line for scalable development. The modular evaluation system consists of mainboards and piggyback boards, allowing users to evaluate the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Single board power supply (12V) with onboard voltage regulators
  • High-density connectors to adapt the MCU piggyback boards
  • Board set-up configuration via PC/Graphical User Interface (GUI) software
  • 16 CAN-FD interfaces
  • 24 LIN interfaces
  • 2 FlexRay interfaces
  • 2 SENT interfaces
  • 3 connectors for Ethernet Extension modules supporting MII/RMII, SGMII, and T1S
  • 2 connectors for CAN-XL Extension modules
  • 2 connectors for graphic display extensions
  • 2 connectors for motor control signal outputs (one with a resolver input circuit)
  • 2 Pmod connectors providing I²C/SPI connectivity in various standards
  • 1 USB-C/UART1 interface for PC terminal communication
  • 1 UART0 shared with one LIN connector
  • 1 SD-Card interface
  • 4 general-purpose Signal-LEDs
  • 16 Signal-LEDs connected via CSI/LED driver
  • 2 interrupt push buttons
  • 2 potentiometers for analog signal input
  • 1 rotary switch/encoder with RGB illuminated shaft
  • Operating temperature from 0°C to +40°C

Applications

Type Title Date
Manual - Development Tools PDF 11.82 MB
The Common Main Board is an expansion board to the RH850 and R-Car U5x MCU piggyback boards, adding multiple communication interfaces. The board includes transceivers for standard interfaces (CAN, LIN, SENT, FlexRay) as well as Pmod ports for extension boards. It also provides connectors for add-on boards with high-speed communication interfaces (CAN-XL, Ethernet), for TFT or OLED displays, and motor control ports.
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other ZIP 2.46 MB
All built-in functions on the common mainboard are enabled via software. The Mainboard Configurator Tool is a Windows-based GUI software designed to activate and configure all peripheral circuits integrated into the common mainboard.
Software & Tools - Other ZIP 348 KB
On the Y-COMMON-MB mainboard, control of the built-in peripherals is managed by an integrated RL78 processor. This package includes RL78 firmware that serves as the interface between the processor and the PC-based GUI, enabling and configuring the onboard switches that control the peripheral circuits.
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockDescriptionPb (Lead) FreeRoHS CompliantChina RoHS Compliant
Y-COMMON-MB-T1-V1ActiveOut of StockPower supply includedNoNoNo
Y-COMMON-MB-T1-V1-JPActiveOut of StockPower supply not includedNoNoNo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.