Skip to main content
Renesas Electronics Corporation

Overview

The Ethernet Extension Board for 100BASE-TX (LAN8700 Transceiver) can be used with the RH850 Generation 2 Mainboard (Y-RH850-X2X-MB-T1-V1) of the RH850 Evaluation Platform and the Common Mainboard (Y-COMMON-MB-T1-V1) of the common RH850 and R-Car MCU Evaluation Platform.

Features

  • Integrated LAN8700 Ethernet transceiver for 100BASE-TX communication
  • Designed for use with RH850 main boards (e.g., Y-COMMON-MB-T1-V1, Y-RH850-X2X-MB-T1-V1)
  • RJ45 connector for twisted pair Ethernet connection

Sample & Buy

Y-COMMON-100BASE-TX-LAN8700

Active
Pb (Lead) Free:No

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RH850 Generation 2 Mainboard of RH850 Evaluation System

Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.

RH850 MCUs Mainboard Evaluation System

Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.