Overview
The RH850/E2X 373pin Piggyback Board supports all devices of the RH850/E2M, RH850/E2H, RH850/E2UH, RH850/E2x-FCC1, and RH850/E2x-FCC2 series in 373pin-package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
Features
- Can be used with all mainboards of the RH850 Evaluation Platform
- Socket for mounting the MCU
- The MCU is not included and must be ordered separately
- Power supply options via 4 mm banana jacks (3× red, 1× black):
- 3.3V or 5.0V single supply
- Flexible, individual power supply (typ. 1.12V/1.28V, 3.3V, 5.0V)
- 14-pin Renesas debug connector to connect a Renesas or 3rd-party emulator
- Offering LPD (1pin/4pin) and JTAG debug connection support
- Offering serial flash programming support for the RH850 on-chip flash memory
- 34-pin aurora interface connector
- On-board interface connector:
- Renesas High-speed Serial I/F (RHSIF)
- Renesas High-speed Bus (RHSB)
- High-speed SPI
- Each pin of the device is accessible via a 2.54mm pitch connector (double row)
- External clock circuit with an exchangeable 20MHz or 40MHz crystal resonator by mounting a programmable crystal oscillator (not included)
- 8x Signal LEDs
- Reset circuit/switch
- Jumpers for device mode selection
Products in the Design
Sample & Buy
Y-RH850-E2X-373PIN-PB-T1-V3
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Add-on Hardware
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
RH850 Generation 1 Network Mainboard of RH850 Evaluation System
RH850 Generation 2 Mainboard of RH850 Evaluation System
RH850 MCUs Mainboard Evaluation System
Resources
Support
Support Communities
- RE Hardware design guide
Hello there, 1, Please provide us the reference manual of the below mentioned MCUs with the electrical characteristics, which is not available in the reference manual. 2, Is there any Hardware design guide / EVM kit available to procure? 3, Please confirm these parts are still in production, we could ...
May 29, 2023