Skip to main content
Renesas Electronics Corporation

Overview

The CAN XL extension board extends the communication capabilities of the common RH850/R-Car MCU evaluation platform when used in combination with the Y-COMMON-MB-T1-V1 common mainboard. It features two onboard CAN XL transceivers, enabling evaluation and development of CAN XL networking applications. To use this extension board, ensure that the selected RH850 or R-Car piggyback board supports CAN XL functionality.

Features

  • Designed for use with the Y-COMMON-MB-T1-V1 common mainboard of the RH850/R-Car MCU evaluation platform
  • Includes two onboard TCAN6062V CAN XL transceivers
  • Supports evaluation and development of CAN XL communication networks
  • Compatible with supported RH850 and R-Car piggyback boards

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RH850 MCUs Mainboard Evaluation System

Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.

News & Blog Posts
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.