Skip to main content
Renesas Electronics Corporation

Overview

The RH850 Generation 1 Base-Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Adaptation headers to connect the MCU Piggyback boards
  • 12V power supply connection
    • 2 DC/DC regulators (configurable for 1.25V, 3.3V, 5.0V)
    • DC power jack (ID=2.1mm, center positive)
    • 4mm banana jacks (1x red, 1x black)
  • 4x signal LEDs (active high)
  • 3x push buttons, 3x analog input potentiometers (2x via multiplexer circuit)
  • Liquid crystal display (LCD) Module
  • Breadboard area
  • Communication interfaces:
    • 2x CAN ports
    • 2x LIN ports
    • 1x FlexRay port
    • 1x Ethernet port
    • 2x UART/RS232 ports
    • 2x SENT ports
    • 2x PSI5 ports

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform

Expands the RH850 Evaluation Platform to support 176-pin RH850/F1x and F1Kx devices. Designed for modular automotive MCU evaluation.

RH850/E2x 373pin Piggyback Board of RH850 Evaluation Platform

Extend the RH850 Evaluation Platform to support 373‑pin RH850/E2x devices. Enables modular evaluation of automotive MCUs across multiple configurations.

RH850/E2x 468pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of 468‑pin RH850/E2x devices within the modular RH850 Evaluation Platform. Designed for flexible automotive MCU assessment.

RH850 Generation 1 Network Mainboard of RH850 Evaluation System

Add expanded communication interfaces to the RH850 Evaluation System. Designed for network‑centric automotive MCU evaluation.
Recommended Documents:

RH850 Generation 2 Mainboard of RH850 Evaluation System

Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.

RH850/F1x 48pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/F1x MCUs in a 48‑pin package using a modular piggyback board compatible with the RH850 evaluation platform.
Recommended Documents:

RH850/F1x 64pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/F1x MCUs in a 64-pin package with a modular development platform designed for efficient device assessment and application development. Integrates seamlessly with the RH850 Evaluation Platform.

RH850/F1x 80pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of RH850/F1x devices in an 80‑pin package with a flexible piggyback board for standalone or platform‑based development.

RH850/F1x 100pin Piggyback Board of RH850 Evaluation Platform

Enable scalable evaluation of RH850/F1x MCUs in a 100‑pin package using the modular RH850 evaluation platform.

RH850/F1x 144pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/F1x MCUs in a 144‑pin package with a piggyback board designed for modular and reusable development workflows.

RH850/F1x 233pin Piggyback Board of RH850 Evaluation Platform

Assess high‑pin‑count RH850/F1x devices using a 233‑pin piggyback board compatible with the RH850 evaluation platform.

RH850/F1x 272pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of large‑package RH850/F1x MCUs using a 272‑pin piggyback board for the modular RH850 platform.

RH850/F1x 324pin Piggyback Board of RH850 Evaluation Platform

Evaluate high‑density RH850/F1x devices with a 324‑pin piggyback board designed for advanced automotive MCU development.

RH850/U2A 144pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/U2A MCUs in a 144‑pin package using a modular piggyback board for automotive development.

RH850/U2A 156pin Piggyback Board of RH850 Evaluation Platform

The RH850/U2A 156pin Piggyback Board supports all devices of the RH850/U2A series in 156pin-package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform consisting of mainboards and piggyback boards is a platform... Read More

RH850/U2A 176pin Piggyback Board of RH850 Evaluation Platform

Enable scalable evaluation of RH850/U2A MCUs using a 176‑pin piggyback board on the RH850 platform.

RH850/U2A 292pin Piggyback Board of RH850 Evaluation Platform

Evaluate high‑pin‑count RH850/U2A devices using a 292‑pin piggyback board designed for advanced system testing.

RH850/U2A 373pin Piggyback Board of RH850 Evaluation Platform

Assess RH850/U2A MCUs in very high pin‑count packages using a modular piggyback board architecture.

RH850/U2A 516pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of the largest RH850/U2A devices with a 516‑pin piggyback board for complex automotive systems.

RH850/P1X 100pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/P1X MCUs in a 100‑pin package using a modular piggyback board on the RH850 platform.

RH850/P1X 144pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of RH850/P1X devices in a 144‑pin package with a reusable piggyback board design.

RH850/P1X-C 80pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/P1X‑C MCUs in an 80‑pin package using a compact piggyback board for automotive development.

RH850/P1X-C 100pin Piggyback Board of RH850 Evaluation Platform

Assess RH850/P1X‑C devices in a 100‑pin package using a modular piggyback board for the RH850 platform.

RH850/P1X-C 144pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/P1X‑C MCUs in a 144‑pin package with a flexible piggyback board for scalable system development.

RH850/P1X-C 156pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/P1M‑C MCUs in a 156‑pin package using a modular piggyback board compatible with the RH850 evaluation platform.

RH850/P1X-C 292pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of high‑pin‑count RH850/P1M‑C and P1H‑C devices with a 292‑pin piggyback board for scalable automotive development.

RH850/P1X-C 404pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/P1H‑C emulation devices using a 404‑pin piggyback board designed for advanced system validation on the RH850 platform.

RH850/E2x 292pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/E2x MCUs in a 292‑pin package using a modular piggyback board compatible with the RH850 evaluation platform.
Recommended Documents:

RH850/U2B 373pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/U2B MCUs in a 373‑pin package using a modular piggyback board on the RH850 platform.

RH850/U2B 468pin Piggyback Board of RH850 Evaluation Platform

Support evaluation of high‑pin‑count RH850/U2B devices with a 468‑pin piggyback board for scalable development.

RH850/U2B 292pin Piggyback Board of RH850 Evaluation Platform

Evaluate RH850/U2B MCUs in a 292‑pin package using a flexible piggyback board on the RH850 evaluation system.

Support

Support Communities

  1. RE Hardware design guide

    Hello there,    1, Please provide us the reference manual of the below mentioned MCUs with the electrical characteristics, which is not available in the reference manual. 2, Is there any Hardware design guide / EVM kit available to procure?  3, Please confirm these parts are still in production, we could ...

    May 29, 2023
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.