Overview
The SENT Interface Extension Board can be used with the RH850 Generation 2 Mainboard, designed to simplify and accelerate the evaluation of Renesas Electronics’ 32-bit RH850 family microcontrollers. It specifically supports devices with built-in SENT interfaces (RSENT) and integrates seamlessly with the ZSSC4161D Signal Conditioner IC, enabling precise signal processing and sensor interfacing.
Features
- Built-in signal conditioner IC ZSSC4161D
- Build a sensor dummy circuit that can be disconnected by jumper settings
- Test point for “SENT DATA”
- Common ground connector for measurement or testing purposes
- Connector for different external sensor circuits
- Four different error types can be simulated by dedicated buttons or jumpers
- Sub-D connector for easy interconnection with the RH850/F1KM-S1 Starter
Sample & Buy
Y-RH850-SENT-EXT-BRD-V2
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RH850 Generation 2 Mainboard of RH850 Evaluation System
Y-RH850-X2X-MB-T1-V1 Active
Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.
Recommended Documents:
RH850 MCUs Mainboard Evaluation System
Y-COMMON-MB-T1-V1 Active
Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.