Overview
The RH850 Generation 1 Network Mainboard offers additional communication interfaces compared to the RH850 Generation 1 Base Mainboard. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
Features
- Adaptation headers to connect the MCU piggyback boards
- 12V power supply connection
- 2 DC/DC Regulators (configurable for 1.25V, 3.3V, 5.0V)
- DC power jack (ID=2.1mm, center positive) as well as 4mm banana jacks (1x red, 1x black)
- 4x signal LEDs (active high)
- 3x push buttons, 2x analog input potentiometers
- TFT Touch Display Interface (Arduino Standard)
- Breadboard area
- Communication interfaces:
- 8x CAN(-FD) ports
- 16x LIN ports
- 1x FlexRay port (with two channels)
- 1x Ethernet port (selectable either for BroadR-Reach® or RJ45)
- 2x UART/RS232 ports
Sample & Buy
Applied Filters:
Add-on Hardware
RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
RH850/E2x 373pin Piggyback Board of RH850 Evaluation Platform
RH850/E2x 468pin Piggyback Board of RH850 Evaluation Platform
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
RH850 Generation 2 Mainboard of RH850 Evaluation System
TFT Display Extension Board for the RH850 Generation 2 Mainboard of RH850 Evaluation System
RH850/F1x 48pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 64pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 80pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 100pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 144pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 233pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 272pin Piggyback Board of RH850 Evaluation Platform
RH850/F1x 324pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 144pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 156pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 156pin Piggyback Board supports all devices of the RH850/U2A series in 156pin-package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform consisting of mainboards and piggyback boards is a platform... Read More
RH850/U2A 176pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 292pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 373pin Piggyback Board of RH850 Evaluation Platform
RH850/U2A 516pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X 100pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X 144pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X-C 80pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X-C 100pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X-C 144pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X-C 156pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X-C 292pin Piggyback Board of RH850 Evaluation Platform
RH850/P1X-C 404pin Piggyback Board of RH850 Evaluation Platform
RH850/E2x 292pin Piggyback Board of RH850 Evaluation Platform
RH850/U2B 373pin Piggyback Board of RH850 Evaluation Platform
RH850/U2B 468pin Piggyback Board of RH850 Evaluation Platform
RH850/U2B 292pin Piggyback Board of RH850 Evaluation Platform
Support
Support Communities
- Y-RH850-X1X-MB-T2-V1-JP
Hello Team,I am trying to up Y-RH850-X1X-MB-T2-V1-JP RH850-Evaluation Platform Main Board. Along with RH850-Evaluation Platform Main Board, I am having E1 emulator.help me by answering below questions-1. Can I use E1 Emulator to flash the code on Evaluation Board ...
Mar 21, 2022 - Request CAN driver sample code for RH850 (R7F701692)
... use with the following start kit for development. 1)RH850/F1x64pin PiggyBack board Part no : Y-RH850-F1X-064PIN-PB-T1-V1 2)RH850/X1xNetwork MainBoard Part no : Y-RH850-X1X-MB-T2-V1 (without LCD) CanI have CAN driver sample code for RH850 (R7F701692)? Best Regards Phyo
Jan 15, 2019 - RE Hardware design guide
Hello there, 1, Please provide us the reference manual of the below mentioned MCUs with the electrical characteristics, which is not available in the reference manual. 2, Is there any Hardware design guide / EVM kit available to procure? 3, Please confirm these parts are still in production, we could ...
May 29, 2023