Overview
Sample & Buy
Y-RH850-TFT-EXT-BRD
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RH850 Generation 2 Mainboard of RH850 Evaluation System
Y-RH850-X2X-MB-T1-V1 Active
Serve as the next‑generation mainboard for RH850 piggyback devices. Supports flexible evaluation of Renesas RH850 automotive MCUs.
Recommended Documents:
RH850 MCUs Mainboard Evaluation System
Y-COMMON-MB-T1-V1 Active
Build scalable RH850 MCU evaluations using a modular mainboard system compatible with multiple piggyback boards.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.