Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG4DVKLITEINTRO-KIT is an all-in-one development kit designed for engineers and developers starting new projects with GreenPAK™ programmable mixed-signal ICs. The kit includes the SLG4DVKLITE Lite Development Board with USB cable and ten DIP proto boards (SLG46120V-DIP, SLG46721V-DIP, SLG46620V-DIP, SLG46537V-DIP, SLG46826V-DIP, SLG47105V-DIP, SLG47004V-DIP, SLG47003V-DIP, SLG47011V-DIP, SLG46855V-DIP).

This kit is ideal for rapid evaluation, prototyping, and development with a wide range of GreenPAK devices, making it a perfect starting point for new mixed-signal designs.

Features

  • Includes the SLG4DVKLITE GreenPAK Lite Development Board with USB cable
  • Comes with 10 DIP Prototyping Boards
  • USB 2.0 powered and supports USB-I2C bridge functionality
  • Dual VDD support for flexible power options
  • Built-in current meter for both VDD and VDD2 sources
  • 18 individually configurable test points (TP) for signal monitoring and integration
  • Onboard LED state indication
  • Programmable software button
  • Configurable dual-pin header for user schematic integration and expansion
  • Four floating hooks for oscilloscope/probe connection

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG4DVKLITEINTRO-KITActiveIn Stock1u | $60N/AYesEAR998473.30.1180

Videos & Training

Support