Overview
The SLG47011V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG47011 programmable mixed-signal matrix IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This 0.43in x 1.84in board uses a 20-pin DIP footprint with 0.3-inch width. Users can also use this adapter for prototyping by making the STQFN-16 package compatible with solder-free breadboards.
The SLG47011 is a programmable mixed-signal matrix IC with analog-to-digital (ADC) conversion and analog features. This highly versatile device allows various mixed-signal functions to be designed within a tiny, low-power, single integrated circuit.
Features
- Simplifies prototyping of SMT ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I²C pull-up resistors
- Low-cost option
Sample & Buy
SLG47011V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Support
Support Communities
- SLG47011V does not respond
... should avoid smoke to leave the room. Attempt in software to connect leads to "The chip is either absent or positioned incorrectly.". * Same result with SLG47011V-DIP board. It has no way to connect GPSD directly but I used some dupont wires. Same error message. Unsure how to encourage SLG47011V ...
Jan 26, 2025