Overview
The SLG47003V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes using the SLG47003 programmable mixed-signal matrix IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.
The GreenPAK™ DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This board can speed up your design prototyping and testing. With a small board size of 0.43 x 2.00 inches, it uses a 20-pin DIP footprint with a 0.3-inch width.
Features
- Simplifies prototyping of SMT ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I²C pull-up resistors
- A 0R 0805 resistor for disconnecting VDD and VDDA
- Optional 1-pin header for VDDA
- Low cost
Sample & Buy
SLG47003V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $4.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK Advanced Development Board
SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.
Recommended Documents:
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.
Recommended Documents:
GreenPAK Lite Development Board
SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.
Recommended Documents:
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Extension Board
GreenPAK Extension Card for the Go Configure Development Board
SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.