Skip to main content
Renesas Electronics Corporation

Overview

The SLG47105V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG47105 high-voltage programmable mixed-signal matrix (HVPAK™). It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .90in x 2.20in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Four high-voltage (HV) high-current output GPOs
  • Current up to 1A per HV GPO
  • Current sensing resistors
  • Variable current sensing configurations
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Screw terminals for high-voltage high and current lines
  • Optional I2C pull-up resistors

Products in the Design

Sample & Buy

SLG47105V-DIP Prototyping Board

SLG47105V-DIP

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $4.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK DIP Adapter for GreenPAK Advanced Development Board

SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.

Support

Support Communities

  1. My GreenPAK orderf was not sent

    I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...

    Jun 6, 2022
  2. SLG47105 rechargeable electronic screwdriver

    Hello. We are interested in using the SLG47105 to manage a DC motor. This motor must operate in both directions, this can be selected using two switches. It is necessary that the DC motor is able to supply all the torque it can give. It would be interesting to have ...

    May 30, 2024