Overview
Description
The SLG46537V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46537V programmable mixed-signal matrix with asynchronous state machine IC. It requires the SLG4SA-DIP DIP Adapter to use it with the GreenPAK™ Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small 0.43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I2C pull-up resistors
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.