Skip to main content
Renesas Electronics Corporation

Full-Function HMI with 4K Video Support

Overview

Description

This design features built-in USB 3.0, PCI Express and Gigabit-Ethernet interfaces, which are ideal for high-end human machine interface (HMI) applications, as well as image identification and authentication. It includes RZ/G2M embedded processors equipped with dual-core Arm® Cortex®-A57 (1.5GHz) and Arm Cortex-A53 (1.2GHz) CPUs, a DDR interface with one 64-bit LPDDR4 channels, a 3D graphics engine (PowerVR GX6250 at 600MHz), and two dedicated channels of hardware supporting encoding and decoding of 4K video.

System Benefits:

  • Highest level of computing performance
  • 4K compatible H.265 decoder, H.264 decoder/encoder installed
  • Equipped with 3DGfx engine PowerVR ideal for embedded devices
  • Optimized power solution for RZ-G2M

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 2JP027JP027JP027PMIC 4+0PMIC 4+0PMIC4+0PMIC 3+1PMIC 3+1PMIC3+1PMIC 2+2PMIC 2+2PMIC2+2Single Buck 4Single BuckSingle BuckLDO 1LDOLDOLDO 2LDOLDOLDO 3LDOLDOLDO 4LDOLDOPower Supply SystemPower Supply SystemPower Supply SystemSheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Main Power 12VMain Power 12VMain Power 12VSheet.54GroundSheet.56Sheet.5712V12V12VEN/5VEN_5VEN_5VSheet.60Connector 1.166D3.3VD3.3VD3.3VVSYS/5V, 10AVSYS_5V, 10AVSYS_5V, 10AVDD/5V, 10AVDD_5V, 10AVDD_5V, 10AVDD/3.3V, 4AVDD_3.3V, 4AVDD_3.3V, 4AConnector 1.110Connector 1.111ENENEN12C/PMIC12C/PMIC12C/PMIC ENENEN ENENEN ENENEN VDD/5VVDD/5VVDD/5VGround.121Sheet.75Sheet.76 VSYS/5VVSYS_5VVSYS_5VGround.125Sheet.79Sheet.80DVFS0.8V: 0.5V~1.2V, 16ADVFS0.8V: 0.5V~1.2V, 16ADVFS0.8V: 0.5V~1.2V, 16AVDD0.8V: 0.5V~1.2V, 8AVDD0.8V: 0.5V~1.2V, 8AVDD0.8V: 0.5V~1.2V, 8AD1V8: 1.8V, 3AD1V8: 1.8V, 3AD1V8: 1.8V, 3ADDR0: 1.1V/1.35V/1.5V, 4ADDR0: 1.1V/1.35V /1.5V, 4ADDR0: 1.1V/1.35V/1.5V, 4ADDR1: 1.1V/1.35V/1.5V, 4ADDR1: 1.1V/1.35V /1.5V, 4ADDR1: 1.1V/1.35V/1.5V, 4A ENENENSheet.87Sheet.88VSYS/5VVSYS_5VVSYS_5V VSYS/5VVSYS_5VVSYS_5VGround.144Sheet.92Sheet.93Connector 1.147Connector 1.148VSYS/5VVSYS_5VVSYS_5V ENENEN ENENEN ENENEND3.3V: 3.3V, 3AD3.3V: 3.3V, 3AD3.3V: 3.3V, 3AVLD02.5V: 2.5V, 0.3AVLD02.5V: 2.5V, 0.3AVLD02.5V: 2.5V, 0.3ADDR0/1.8V/DDR1/1.8V, 1.8V, 0.6ADDR0_1.8V/DDR1/1.8V, 1.8V, 0.6ADDR0_1.8V/DDR1/1.8V, 1.8V, 0.6AConnector 1.156PMIC V10: 1.8V, 0.02APMIC V10: 1.8V, 0.02APMIC V10: 1.8V, 0.02AVLDO/SD0: 3.3V/1.8V, 0.17AVLDO_SD0: 3.3V/1.8V, 0.17AVLDO_SD0: 3.3V/1.8V, 0.17ASheet.106Sheet.107Sheet.108Resistor - FixedResistor - Fixed.161Resistor - Fixed.162Sheet.112Ground - SignalSheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Resistor - FixedResistor - Fixed.161Resistor - Fixed.162Sheet.137Ground - SignalSheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Sheet.154VLDO/SD1: 3.3V/1.8V, 0.17AVLDO_SD1: 3.3V/1.8V, 0.17AVLDO_SD1: 3.3V/1.8V, 0.17ASD0/VLSD0_VLSD0_VLSD1/VLSD1_VLSD1_VLPCIe Clock GeneratorPCIe Clock GeneratorPCIe Clock GeneratorVersaClock 6VersaClock 6VersaClock 6USB 2.0 HubUSB 2.0 HubUSB 2.0 HubSheet.173Sheet.174Sheet.175Single Buck 1Single BuckSingle BuckSingle Buck 2Single BuckSingle BuckSingle Buck 3Single BuckSingle BuckFor PCIeFor PCIeFor PCIeSheet.182MPUMPUMPUCortex A57Cortex-A57Cortex-A57 Cortex A57Cortex-A57Cortex-A57Cortex A53Cortex-A53Cortex-A53 Cortex A53Cortex-A53Cortex-A53Cortex R7Cortex-R7Cortex-R7QSPI / HyperFlashQSPI / HyperFlashQSPI / HyperFlash3D Graphics Processor IMGPowerVR Series6XT GX623D Graphics Processor IMGPowerVR Series6XT GX623D Graphics Processor IMGPowerVR Series6XT GX62Audio IPAudio IPAudio IPSecure IPSecure IPSecure IPVideo IPVideo IPVideo IPMemory I/FMemory I/FMemory I/F Cortex A53Cortex-A53Cortex-A53 Cortex A53Cortex-A53Cortex-A53
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?