Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The e2 studio Partner OS Aware Debugging presented herein supports task-level debugging of real-time OS applications in the Integrated Development Environment e2 studio. This function comes standard with e² studio. There is no need to rebuild the real-time OS, nor will overhead be incurred. (Debug patches, etc. are not necessary.)

Features

  • Allows you to inspect the execution status of resources such as tasks (threads) and semaphores
  • Graph display of stack usage (only in the case of the ThreadX OS)
  • The display can be updated in real-time during program execution
  • Learn more

Release Information

Target Devices

Additional Details

Device Functions

【Confirm the Resource Information from the Partner OS Aware Debugging Plug-in.】
- Allows you to inspect the execution status of resources such as tasks (threads) and semaphores
- Graph display of stack usage (only in the case of the ThreadX OS)
- The display can be updated in real-time during program execution

Operating Environment

ItemDescription
Host machineRefer to Operating Environments of Products.
Integrated Development Environmente² studio V6.0 or later
Corresponding debuggersRenesas simulator debugger, and Renesas on-chip debugging emulators (E1, E20, E2 emulator Lite) or SEGGER Microcontroller emulator (J-Link), corresponding to e² studio V6.0 or later.

Corresponding Real-time OS

Real-time OSMCUCompiler
Product Name and Corporate NameVersion
Smalight OS from Maxell System Tech Co., Ltd.V3.10RX FamilyC/C++ Compiler Package for RX Family V2
uC/OS-III from Micrium, Inc.V3.04RX FamilyC/C++ Compiler Package for RX Family V2
embOS from SEGGER Microcontroller GmbH & Co. KG.Version 3.90RX FamilyIAR V2.42, 2.60
Version 4.00RX FamilyC/C++ Compiler Package for RX Family V2
ThreadX from Express Logic, Inc.Version 5.7Renesas SynergyGCC ARM Embedded 4.8 , 4.9

*. Smalight is a registered trademark of Maxell System Tech Co., Ltd.
*. µC/OS-III is a trademark of Micrium, Inc.
*. embOS is a trademark of SEGGER Microcontroller GmbH & Co. KG.
*. ThreadX is a registered trademark of Express Logic, Inc.

Support

Support Communities

  1. How is max stack usage calculated in RTOS Resources tab in e2studio for Threadx threads?

    Hello   We are using the RTOS resources tab in the debug view to view stack usage of the threadx threads while debugging. The RTOS resources tab seems to be generating valid values for the column labeled MaxStackUsage(bytes). However, I'm having trouble understanding how this value is determined. I ...

    Jan 22, 2020
  2. Easy way to visualize thread stack usage?

    In e2studio running the gdb debugger is there a way to visualize stack size usage for all threads (I am using Azure Threadx RTOS)? [locked by: Sai (SWF) at 15:40 (GMT 0) on 9 Jun 2022]

    Mar 2, 2022
  3. Partner OS Dropdown Missing

    I'm attempting to use the Partner OS Aware Debugging Plugin. Instructions from forums and documentation say to click on Renesas Views -> Partner OS -> RTOS Resources, but when I click on Renesas Views the dropdown has no option for Partner OS. The project I'm working on is using FreeRTOS ...

    Oct 28, 2022
View All Results from Support Communities (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?