Image
Overview
Description
download Download Latest FSP (v2.0.1):
RZ/V FSP Windows Platform Installer (EXE)
See All FSP Releases & Patches on GitHub
RZ/V Multi-OS Package is the software package consisting of RZ/V Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M, Cortex-R Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
Please refer following documents to learn how to use this software package.
For Flexible Software Package(FSP), please refer to the following documents
- Release Note for RZ/V Flexible Software Package V2.0.1 (PDF)
- RZ/V Getting Started with Flexible Software Package (PDF)
*1 RZ/V AI SDK is used for RZ/V2H
*2 Cortex-R8 is on only RZ/V2H
Features
- Small memory footprint HAL driver.
- Configurator / Code generator that can be operated intuitively.
- Communication between CA55 – CM33, CR8 – CM33 by OpenAMP.
Release Information
[Scheduled release date]
2024/11/30
[update log]
- Aug 7,2024 RZ/V Flexible Software Package v2.01
- May 31,2024 RZ/V Multi-OS Package V2.00
- Apr 26, 2024 RZ/V Flexible Software Package Documentation
- Mar 29, 2024 RZ/V FSP Example Projects V1.00
- Jan 31, 2024 RZ/V2L Multi-OS Package V1.12
- Jul 31, 2023 RZ/V2L Multi-OS Package V1.11
- Jan 31, 2023 RZ/V2L Multi-OS Package V1.10
- Jul 29, 2022 RZ/V2L Multi-OS Package V1.02
- Jun 27, 2022 RZ/V2L Multi-OS Package V1.01
- Apr 27, 2022 RZ/V2L FSP(v1.00) with e2 studio 2022-04 installer for Windows
- Jan 20, 2022 RZ/V2L Multi-OS Package V1.00
- Jan 20, 2022 RZ/V2L FSP(v1.00) with e2 studio 2022-01 installer for Windows
Target Devices
Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software |
[Software=RZ Flexible Software Package|v],[Toolchains=GNU Arm Embedded|9.2.1 2019q4]
ZIP
1.77 MB
Compiler:
ARMCC
IDE:
e2 studio
|
|
Software & Tools - Software | EXE 1,600.13 MB | |
Software & Tools - Software | EXE 41.55 MB | |
3 items
|
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Release Note | PDF 1.31 MB | |
Application Note | PDF 9.15 MB | |
Application Note | PDF 242 KB | |
Manual - Software | ||
Application Note | PDF 7.09 MB | |
Release Note | PDF 184 KB | |
Application Note | PDF 1.13 MB | |
Tool News - Note | PDF 146 KB 日本語 | |
8 items
|
Additional Details
Operating Environment
Integrated development environment | e2 studio Integrated Development Environment, default toolchain is GCC Arm Embedded |
---|---|
Supported board | RZ/V2L Evaluation Board Kit RZ/V2H Evaluation Board Kit |
Emulator | SEGGER (J-Link Series) |
Support Device
Support Device | RZ/V Multi-OS Package | RZ/V AI ADK | RZ/V Flexible Software Package |
---|---|---|---|
RZ/V2H | V2.1.0 | V3.0.0 V4.0.0 V5.0.0 | V2.0.1 |
Support Device | RZ/V Multi-OS Package | RZ/V Verified Linux Package | RZ/V Flexible Software Package |
---|---|---|---|
RZ/V2L | V2.1.0 | V3.0.5 | V2.0.1 |
RZ/V2H Flexible Software Package v2.00 Support Driver Software
Category | Function | Cortex-M33 | Cortex-R8 |
---|---|---|---|
OS | FreeRTOS | ✔ | ✔ |
Middleware | OpenAMP | ✔ | ✔ |
Driver List | Board Support Package (BSP) for FSP (bsp) | ✔ | ✔ |
GPIO (r_ioport) | ✔ | ✔ | |
GTM (r_gtm) | ✔ | ✔ | |
GPT (r_gpt) | ✔ | ✔ | |
POEG (r_poeg) | ✔ | ✔ | |
RIIC_master (r_riic_master, r_riic_slave) | ✔ | ✔ | |
WDT (r_wdt) | ✔ | ✔ | |
SCI_UART (r_sci_b_uart) | ✔ | ✔ | |
SCIF_UART (r_scif_uart) | ✔ | ✔ | |
MHU (Message Handling Unit) | ✔ | ✔ | |
CANFD (r_canfd) | ✔ | ✔ | |
ADC (r_adc_e) | ✔ | ✔ | |
RTC (r_rtc) | ✔ | ✔ | |
INTC_TINT (r_intc_tint) | ✔ | ✔ | |
INTC_IRQ (r_intc_irq) | ✔ | ✔ | |
INTC_NMI (r_intc_nmi) | ✔ | ✔ | |
RSCI I2C(r_sci_b_i2c) | ✔ | ✔ | |
SPI (r_spi_b) | ✔ | ✔ | |
DMAC (r_dmac_b) | ✔ | ✔ | |
CRC (r_crc) | ✔ | ✔ | |
CMTW (r_cmtw) | ✔ | ✔ | |
ELC (r_elc) | ✔ | ✔ | |
xSPI (r_xspi_qspi) | ✔ | ||
I3C (r_i3c_b) | ✔ | ||
TSU (r_tsu_b) | ✔ | ||
PDM (r_pdm) | ✔ |
RZ/V2L Flexible Software Package v2.00 Support Driver Software
Category | Function | Cortex-M33 |
---|---|---|
OS | FreeRTOS | ✔ |
Middleware | OpenAMP | ✔ |
I2C Communication Interface (rm_comms_i2c) | ✔ | |
Sensor modules (rm_hs300x, rm_hs400x, rm_zmod4xxx, rm_ob1203) | ✔ | |
Driver List | Board Support Package (BSP) for FSP (bsp) | ✔ |
GPIO (r_ioport) | ✔ | |
GTM (r_gtm) | ✔ | |
INTC_irq (r_intc_irq) | ✔ | |
GPT (r_gpt) | ✔ | |
POEG (r_poeg) | ✔ | |
RIIC_master (r_riic_master) | ✔ | |
RSPI (r_rspi) | ✔ | |
SCIFA_uart (r_scif_uart) | ✔ | |
MHU (Message Handling Unit) (r_mhu_ns, r_mhu_s, r_mhu_ns_swint_get, r_mhu_ns_swint_set) | ✔ | |
CANFD (r_canfd) | ✔ |