Skip to main content
Renesas Electronics Corporation

Features

  • CPU: Arm Quad Cortex-A55, maximum operating frequency 1200MHz
  • CPU: Arm Dual Cortex-R52, maximum operating frequency 1000MHz
  • Memory: Tightly coupled memory 576KB (with ECC) per R52 core, internal RAM 2MB (with ECC)
  • LPDDR4 SDRAM memory interface
  • Trigonometric function accelerator
  • 3-port Gigabit Ethernet switch with TSN and 3unit Ethernet GMAC
  • Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, etc.
  • Encoder interface: 14ch (supports A-format™, EnDat, BiSS®, HIPERFACE® DSL, FA-CODER)
  • Up to 6-axis motor control
  • Octa/Quad SPI support
  • ADC: 12-bit x 3 units
  • ΔΣ I/F: 23ch
  • Secure boot
  • Secure update
  • Hardware cryptographic IP
  • True Random Number Generator (TRNG)
  • Secure debug
  • Arm TrustZone
  • Package: 576-pin FCBGA
  • Voltage: 0.8V core, 1.1V DDR 1.8V PLL, OSC, USB I/O 3.3V GPIO, xSPI, RMII, MII
  • Explore Renesas-validated DRAM Compatibility List

Description

RZ/N2H is an advanced high-end MPU that provides high-speed and real-time operation with sophisticated network functionality supporting controller and device industrial Ethernet, meeting the requirements of programmable logic controllers (PLCs) and motion controllers. It has the processing power and peripheral functions required for controllers such as industrial robots, motion controllers, and PLCs. Quad Arm® Cortex®-A55 CPU cores (1200MHz) for application processing and two Arm Cortex-R52 CPU cores (1000MHz) for real-time control, as well as network functions compatible with Time-Sensitive Networking (TSN) and various industrial Ethernet protocols such as EtherCAT, EtherNet/IP, and PROFINET RT/IRT. Equipped with 3 GMACs and enables multiple networks simultaneously. Equipped with a large-capacity memory interface of LPDDR4, and a large-capacity non-volatile memory interface of SD/eMMC, it supports application-rich operating systems such as Linux. Two lanes of PCIe Gen3, 2 channels of xSPI, and other high-speed interfaces are also available. Multi-axis motor control can be achieved with a single chip, reducing the number of BOM components, thus contributing to reduced power consumption and board size.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55, Cortex-A55 x 2, Cortex-A55 x 4
Program Memory (KB)0
RAM (KB)3200
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3.135 - 3.465
I/O Ports287
NPUNo
DRAM I/FLPDDR4-3200
3D GPUNo
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)1200
Ethernet speed10M/100M/1G
Ethernet (ch)4
EtherCat (ch) (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 2Lane) x 1 ch
SCI or UART (ch)18
SPI (ch)4
I2C (#)3
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)55
32-Bit Timer (ch)59
16-Bit Timer (ch) (#)14
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)23
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure Boot, Unique ID, Arm TrustZone, Unique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCBGA21 x 21 x 2.35760.8
FCBGA17 x 17 x 2.06690.5

Application Block Diagrams

9-axis industrial motor control block diagram with IGBT drives, showing AC/DC power conversion, processor-based control with Ethernet and industrial communication interfaces, and nine three-phase inverter blocks for motor control.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.

Additional Applications

  • PLC
  • Motion controller
  • AGV/AMR
  • Multi-axis servo
  • CNC
  • Ethernet switch
  • Gateway

Applied Filters: