Overview
The GreenPAK™ DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into the Go Configure™ Software Hub) and allows designers to program custom samples in minutes and test GreenPAK projects in-circuit.
The kit includes a DIP Development Board, USB cable, and Quick Start Guide.
Please note DIP Proto Boards should be ordered separately.
Features
- USB interface
- MacOS, Windows, and Linux compatible
- Programming and emulation
- Gated expansion header for connection to external test equipment
Products in the Design
Sample & Buy
SLG4DVKDIP
Not Recommended for New Designs| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8542.39.0090 |
Add-on Hardware
GreenPAK SLG46108 20-Pin DIP Prototyping Board
GreenPAK SLG46110 20-Pin DIP Prototyping Board
GreenPAK SLG46116 20-Pin DIP Prototyping Board
GreenPAK SLG46117 20-Pin DIP Prototyping Board
GreenPAK SLG46120 20-Pin DIP Prototyping Board
GreenPAK SLG46121 20-Pin DIP Prototyping Board
GreenPAK SLG46140 20-Pin DIP Prototyping Board
GreenPAK SLG46517 20-Pin DIP Prototyping Board
GreenPAK SLG46533M 20-Pin DIP Prototyping Board
GreenPAK SLG46533V 20-Pin DIP Prototyping Board
GreenPAK SLG46534 20-Pin DIP Prototyping Board
GreenPAK SLG46535 20-Pin DIP Prototyping Board
GreenPAK SLG46536 20-Pin DIP Prototyping Board
GreenPAK SLG46537 (STQFN-20) 20-Pin DIP Prototyping Board
GreenPAK SLG46538 (STQFN-20) 20-Pin DIP Prototyping Board
GreenPAK SLG46620 (STQFN-20) 20-Pin DIP Prototyping Board
GreenPAK SLG46621 20-Pin DIP Prototyping Board
GreenPAK SLG46721 20-Pin DIP Prototyping Board
GreenPAK SLG46722 20-Pin DIP Prototyping Board
GreenPAK SLG46811 20-Pin DIP Prototyping Board
GreenPAK SLG46824 20-Pin DIP Prototyping Board
GreenPAK SLG46826 20-Pin DIP Prototyping Board
GreenPAK SLG46855-A 20-Pin DIP Prototyping Board
GreenPAK SLG46855 20-Pin DIP Prototyping Board
GreenPAK SLG46867 20-Pin DIP Prototyping Board
GreenPAK SLG47004 20-Pin DIP Prototyping Board
HVPAK SLG47105 20-Pin DIP Prototyping Board
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
HVPAK SLG47115 20-Pin DIP Prototyping Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.
Additional Videos
Support
Support Communities
- SLG4DVKDIP bus switch delay
Hello, If you use emulation, I notice there is a little bit of delay on the SLG4DVKDIP between the moment the GreenPAK starts to run its configuration and when the SLG4DVKDIP closes its bus switch to make the pins active externally. This behaviour makes total sense to me, since I ...
Feb 16, 2024 - SLG4DVKDIP does not enumerate
Seven months after placing my order I finally received a SLG4DVKDIP. Unfortunately, it does not work: a blue LED lights up but otherwise the board behaves as if not being connected to the host's USB port at all, dmesg (Linux) is completely silent, that is, even the D+ pull ...
Mar 22, 2023 - SLG4DVKDIP Firmware Outdated?
Hello everybody. I have problem with SLG4DVKDIP in GreenPAK Designer. While connected to usb, blue LED blink 10 times and in the debugging controls are not activated buttons with emulation/test mode/ Read/Program. The board is recently purchased from Mouse. Board version is v1.0.3 ...
Jan 10, 2022