Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
SLG4DVKLITE - GreenPAK Lite Development Board
  • Notes:For new design developments, the "SLG4DVKLITE - GreenPAK Lite Development Board" is the recommended replacement for the SLG4DVKDIP.

Overview

Description

The GreenPAK™ DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into the Go Configure™ Software Hub) and allows designers to program custom samples in minutes and test GreenPAK projects in-circuit.

The kit includes a DIP Development Board, USB cable, and Quick Start Guide.

Please note DIP Proto Boards should be ordered separately.

Features

  • USB interface
  • MacOS, Windows, and Linux compatible
  • Programming and emulation
  • Gated expansion header for connection to external test equipment

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG4DVKDIPNRNDIn Stock1u | $40N/AYesEAR998542.39.0090

Videos & Training

Support

Support Communities

  1. SLG4DVKDIP does not enumerate

    Seven months after placing my order I finally received a SLG4DVKDIP. Unfortunately, it does not work: a blue LED lights up but otherwise the board behaves as if not being connected to the host's USB port at all, dmesg (Linux) is completely silent, that is, even the D+ pull ...

    Mar 22, 2023
  2. SLG4DVKDIP bus switch delay

    Hello, If you use emulation, I notice there is a little bit of delay on the SLG4DVKDIP between the moment the GreenPAK starts to run its configuration and when the SLG4DVKDIP closes its bus switch to make the pins active externally. This behaviour makes total sense to me, since I ...

    Feb 16, 2024
  3. SLG4DVKDIP

    this is a repeat of a 4 month old post that seems to have gotten lost I just bought from your website a SLG4DVKDIP however when I try and use it. It complains about needed calibration data giving an email address, which I promptly email, but got no response. Can ...

    Jun 20, 2022
View All Results from Support Communities (17)