Overview
Description
The GreenPAK™ DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into the Go Configure™ Software Hub) and allows designers to program custom samples in minutes and test GreenPAK projects in-circuit.
The kit includes a DIP Development Board, USB cable, and Quick Start Guide.
Please note DIP Proto Boards should be ordered separately.
Features
- USB interface
- MacOS, Windows, and Linux compatible
- Programming and emulation
- Gated expansion header for connection to external test equipment
Applications
Design & Development
Videos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.
Additional Videos
Support
Support Communities
- SLG4DVKDIP does not enumerate
Seven months after placing my order I finally received a SLG4DVKDIP. Unfortunately, it does not work: a blue LED lights up but otherwise the board behaves as if not being connected to the host's USB port at all, dmesg (Linux) is completely silent, that is, even the D+ pull ...
Mar 22, 2023 - SLG4DVKDIP problem. Update: solved.
Hello everybody, I have problem with SLG4DVKDIP(just received, testing): red LED is on constantly, when I press "Debug" in GP Designer, the blue led on SLG4DVKDIP blinks twice, then turns off and the computer gives a sound of the USB device disconnecting. After a few seconds, everything repeats: the ...
Nov 9, 2019 - SLG4DVKDIP
this is a repeat of a 4 month old post that seems to have gotten lost I just bought from your website a SLG4DVKDIP however when I try and use it. It complains about needed calibration data giving an email address, which I promptly email, but got no response. Can ...
Jun 20, 2022