Overview
The SLG46117V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46117 programmable mixed-signal matrix with P-FET power switch with discharge IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.
The GreenPAK™ DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small .45in x 1.05in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
Sample & Buy
SLG46117V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $4.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK Advanced Development Board
SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.
Recommended Documents:
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.
Recommended Documents:
GreenPAK Lite Development Board
SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.
Recommended Documents:
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Extension Board
GreenPAK Extension Card for the Go Configure Development Board
SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.