Overview
The SLG46867M-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46867 programmable mixed-signal matrix with dual supply IC. It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.
The GreenPAK™ DIP Adapter is a small PCB that allows users to adapt MSTQFN packages into a DIP footprint. This small .43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the MSTQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I2C pull-up resistors
Sample & Buy
SLG46867M-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Support
Support Communities
- Functional socket test failed
Hello, I have been using the GreenPAK DIP development platform with SLG46537V-DIP and SLG46867M-DIP, accessing the IC with I2C (reading and writing) from an 8 bit uc without issue. Then with exactly the same setup, I changed to use a SLG46826V-DIP. After turning on emulation mode, any ...
Apr 20, 2019 - My GreenPAK orderf was not sent
I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...
Jun 6, 2022