Overview
The SLG46824V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46824 programmable mixed-signal matrix IC with in-system programmability. It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I2C pull-up resistors
Sample & Buy
SLG46824V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG46824 - Is low voltage i2c possible?
I'm trying to use 1.8V i2c pullups with VDD/VDD2 at 3.3V. I set bits 834 and 842 for low voltage input threshold on SCL and SDA. But i2c does not work with 1.8V pullups unless I also lower VDD. Does the low voltage input ...
Nov 4, 2021