Skip to main content
Renesas Electronics Corporation

RX Family TSIP Security Solutions

In response to growing threats to IoT devices, RX 32-bit microcontrollers (MCUs) provide security solutions that will protect against threats throughout the lifecycle of IoT devices, from autonomous security and the design phase to end-of-life.


Features

Renesas' proprietary security engine, TSIP (Trusted Secure IP), enables autonomous security for IoT endpoint devices

IoT devices that are located in a network environment are constantly exposed to a variety of threats. However, if the IoT endpoint device itself is secure, it can protect itself from threats and prevent malicious and unauthorized behavior, even in an unsafe network environment. RX has strong security technology using Renesas' proprietary security engine, TSIP (Trusted Secure IP), and provides autonomous security for IoT endpoint devices.

For information on Renesas IoT security solutions, please refer to Renesas IoT Security.

RX Feature Protection


RX Security Solutions

Image
RX Security Solutions consist of hardware, software, tools & services, and kits & boards

Hardware: RX Microcontroller Equipped with TSIP to Protect Against Threats

RX is equipped with TSIP, which cannot be accessed externally. Key data and the cryptographic engine in TSIP are strongly protected. Also, it safeguards user programs from tampering by leveraging RX-specific memory protection features like Area Protection and ID Code Protect. With this, you can build a system with Root of Trust that provides self-sustaining security and provides easy and robust protection from a variety of threats.

Advantages of MCU with built-in TSIP

Image
Compared to a general MCU, an MCU with built-in TSIP has encryption key protection, secure boot, and program protection

Microcontrollers with TSIP

On-board IP Function ComparisonTSIP-LiteTSIP
Supported RX MCURX200RX231
RX23W
RX26T
—
RX600RX66TRX651
RX65N
RX671
RX66N
RX700RX72TRX72N
RX72M
Basic FunctionsCommon Key EncryptionAES (128/256): ECB / CBC / CTRAES (128/256): ECB / CBC / CTR
—TDES (56/56x2/56x3): ECB/CBC
Public Key Encryption—RSA (1024/2048):
Encryption/Decryption
Signature generation/Signature verification
Key generation (1024/2048)
ECC (p-192/224/256):
Signature generation/Signature verification
Key generation (192/224/256)
Hash—SHA-1, SHA-256, MD5
Authenticated Encryption with Associated Data (AEAD)AES-GCM, AES-CCMAES-GCM, AES-CCM
Message AuthenticationCMAC (AES), GMACCMAC (AES), GMAC, HMAC
Random Number GeneratorRandom number generator (SP800-90A compliant)Random number generator (SP800-90A compliant)
Key Update FunctionAES key updateKey update for AES, TDES, RSA, ECC, HMAC key update
Key Exchange—ECDH
SSL/TLS Integration Function—SSL/TLS support function (TLS1.2, TLS1.3 compliant)

Software

We provide you with the drivers that make TSIP work, as well as secure update and secure boot sample programs to use the RX-specific features so you can deploy security quickly and easily.

Software ComponentsDescription
TSIP DriverWrite keys and firmware to a dedicated driver that runs TSIP for the microcontroller
Secure UpdatingA sample program that provides tamper detection/prevention by authentication when updating a program
(Included in TSIP driver package)
Secure BootA sample program that prevents hijacking by detecting tampering during program execution (stops execution)
(Included in TSIP driver package)

Tools & Services

Renesas offers tools and services to support secure key operations throughout the device lifecycle, including key generation, key injection, and updating.

TitleDescription
Security Key Management ToolA key wrapping tool supporting Renesas' security engine-based key management system, enabling secure key injection and updates for user applications and device lifecycle management (DLM).
Renesas Key Wrap ServiceA service for securely wrapping keys via Renesas' dedicated web page and safely distributing them to devices and systems.

Example of using the Security Key Management Tool during secure key installation

Image
Security Key Management Tool enables secure key injection

Evaluation Kits: TSIP Ready Evaluation Kits

Renesas offers evaluation kits that allow you to evaluate robust security immediately, contributing to reducing the turn-around time (TAT) for development of security-enabled devices. An NDA is not required for the manual and driver for Trusted Secure IP.

TSIP Ready Evaluation Kits

 Renesas Starter KitsEnvision KitEvaluation KitCloud Kit
Supported MCURX231
RX66T
RX72T
RX65N
RX671
RX72N
RX72M
RX72NRX671RX65N
FeaturesRenesas evaluation kits that enable you to evaluate the full functionality of the MCUIdeal for evaluation of HMI and security functions. Built-in debugger.Evaluation kit that enables you to evaluate a combination of MCU features and common ecosystem add-ons.An evaluation kit that enables cloud connectivity. TLS evaluation using TSIP is possible.

Achieving DLM with RX Security Solutions

There are various threats during the lifecycle of a user's product. You need not only security features for the device, but also secure operations throughout the lifecycle to respond to these threats. This way of thinking is called Device Lifecycle Management (DLM). RX security solutions support DLM and also make robust and advanced security management from the product lifecycle operation aspect possible.

Device Lifecycle Management


Partners

Provides secure supply chain solution

 

Integrated management of the entire Device Lifecycle Management

Provides Trusted Secure IP enabled SSL/TLS


Certification

General-Purpose MCUs that Comply with International Security Standards

RX microcontrollers with TSIP are robust and reliable general purpose microcontrollers with NIST*2 FIPS*3 140-2 Level 3 CMVP certification applicable to HSM*1 and card readers. Also, each of the cryptographic algorithms in the TSIP is CAVP certified, so they can be used with confidence.

*1. HSM: Hardware Security Module
*2. NIST: National Institute of Standards and Technology
*3. FIPS: Federal Information Processing Standards

CMVP: Cryptographic Module Validation Program

A program that verifies that the FIPS 140-2 requirements are met

CMVP Certification with RX65N (2MB Devices)

Certificate #3849
Module NameRX65N-2MB Security Management Module
StandardFIPS 140-2
Overall Level3
Module TypeHardware
EmbodimentSingle Chip

CAVP: Cryptographic Algorithm Validation Program

A program that verifies that the algorithms approved for FIPS 140 are implemented correctly

CAVP Certified Cryptographic Functions (Cryptography in TSIP)

Cryptographic AlgorithmValidation NumberOperating Environment
AESA988TSIP
RSAA988TSIP
ECDSAA988TSIP
KAS (ECDH)A988TSIP
SHSA988TSIP
HMACA988TSIP
DRBGA988TSIP
AESA987TSIP-Lite
DRBGA987TSIP-Lite

Documentation

Videos

News & Blog Posts

Events & Webinars