Applications

Renesas offers a broad lineup of solutions for car information systems and in-vehicle infotainment systems.

R-Car Roadmap

R-Car Roadmap

Recommended Products

Automotive ASSP/SoC

R-Car H3N
  • Arm® Cortex®-A57×4, Arm® Cortex®-A53×4, Arm® Cortex®-R7, dual lock-step, over 40,000DMIPS
  • LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6650, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
  • 1022-pin FCBGA
R-Car M3N
  • Arm® Cortex®-A57×2, Arm® Cortex®-R7, dual lock-step, over 16,000 DMIPS
  • LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series7XT GE7800, distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
  • 1022-pin FCBGA
R-Car H3
  • Arm® Cortex®-A57×4, Arm® Cortex®-A53×4, Arm® Cortex®-R7, dual lock-step, over 40,000DMIPS
  • LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6650, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
  • 1255-pin SiP module, 1384-pin FCBGA
R-Car M3
  • Arm® Cortex®-A57×2, Arm® Cortex®-A53×4, Arm® Cortex®-R7, dual lock-step, over 28,000 DMIPS
  • LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6250, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
  • 1255-pin SiP module, 1022-pin FCBGA
R-Car E3
  • Arm® Cortex®-A53 x 2, Arm® Cortex®-R7, Dual Lock-Step
  • Memory controller for 32-bit DDR3L-1866, 3D graphics core IMG Power VR® 8XE GE8300, distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
  • FCBGA-522
R-Car D3
  • Arm® Cortex®-A53 x 1
  • Memory controller for 16-bit DDR3L-1866, 3D graphics core IMG Power VR® 8XE GE8300, distortion compensation module, built-in Ethernet AVB 1.0-compatible MAC, enhanced security features
  • FCBGA-401
R-Car V3M
  • Arm® Cortex®-A53 (800MHz)×2, Arm® Cortex®-R7 (800MHz), lock-step
  • Memory controller for 32-bit DDR 3 L-1600, image recognition engine (IMP-X5-V3M), signal processor (ISP), low latency video encoder, video output (4 lanes × 1 ch LVDS, 1 ch digital), video input (4 lanes × 1 ch MIPI-CSI 2, 2 ch digital), CAN-FD interface, Ethernet AVB interface, FlexRay interface
  • FCBGA
R-Car V3H
  • Four 1.0GHz Arm® Cortex®-A53 MPCoreTM cores, dual lock-step 800MHz Arm® Cortex®-R7 core
  • Memory controller for LPDDR4-3200 with 32 bits × 1 channel
  • Image recognition engine (IMP-X5-V3H), dedicated hardware accelerator for CNN, dense optical flow, stereo vision and object classification, dual image signal processor (ISP)
  • Video Output (4 lanes × 1 ch LVDS, 1 ch digital), video input (4 lanes × 2 ch MIPI-CSI2, 2 ch digital)
  • Gigabit Ethernet and AVB Ethernet, PCI Express interface
R-Car H2
  • Arm® Cortex®-A15 × 4 + Cortex®-A7 × 4 + SH-4A core over 25,000DMIPS
  • Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, image recognition processing IP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces, EtherAVB
  • BGA-831
R-Car M2
  • Arm® Cortex®-A15 × 2 + SH-4A core over 12000DMIPS
  • Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces, EtherAVB
  • BGA-831
R-Car E2
  • Arm® Cortex®-A7 x 2 + SH-4A core
  • Supports 3D, multi-codec video image processing IP, audio DSP, distortion compensation module, SD host interface, MOST interface, Ethernet AVB
  • BGA-501
R-Car D1
  • Arm® Cortex®-A7 x 2
  • Memory controller for 32-bit DDR3L-1333, 3D graphics core IMG Power VR® SGX540, video codec IP, built-in Ethernet AVB 1.0-compatible MAC
  • FCBGA-543

memoryBoards & Kits

Part Number Title Type Company
R-Car-H3-M3-Starter-Kit R-Car H3e-2G & H3 & M3 Starter Kit Starter Renesas
Cockpit-ECU Cockpit ECU Reference Solution Reference Renesas