Overview
Description
This open front camera system features Renesas' R-Car system-on-chip (SoC). It is an all-in-one, scalable camera platform designed to meet the latest Euro New Car Assessment Program (NCAP) and Chinese Car Safety Assessment Program (C-NCAP) requirements, such as automatic emergency braking, forward collision warning, lane keeping assist, and traffic sign recognition.
System Benefits:
- Turnkey end-to-end design for NCAP-ready front camera applications (ASIL B).
- Optimized system with a low BOM reduces the customer's R&D effort.
- A variety of perception software is available from partners (Cartica, Phantom AI, and StradVision), which greatly reduces R&D turnaround time (TAT) and efforts.
- Possible extensions include surround view, driver monitoring, augmented reality video, and radar fusion to enhance supported driving functions.
- Highest TOPS/Watt performance with deep learning engine for object detection, classification algorithms, and real-time AUTOSAR support.
- PMIC optimized for R-Car SoC with higher efficiency and functional safety (FuSa) features.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Clock Generator
Products
SoC R-Car V3H
Products
Exiting Interactive Block Diagram
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.