Overview
Description
[Updated: Jul. 21, 2026 Rev. 1.10] [Notes] Emulator and Flash Memory Programmer Products Notice Regarding Changes to Windows Driver Policy (PDF | English, 日本語)
The E100 is an in-circuit emulator equipped with full bus trace. The product requires only the replacement of MCU unit and optional products for accommodating different MCUs, thus eliminating the need for purchasing another emulator or emulator software for each field of application. With its superb versatility, you can now configure a debugging environment for a wide array of MCUs at a minimum cost without compromising the evaluation accuracy and operation efficiency.
More fully featured than its preceding models, the E100 emulator exhibits a wide range of new and enhanced functions including 4M trace, improved filtering, real-time profiling and detection of stack access violation.
Features
- Easy-to-use GUI (Graphical User Interface)
- Simple Drag & Drop operation
- Extensive debug functions provided including C language/Assembly source-level debugging
- Real-time RAM monitoring
- Real-time tracing, Time measurement and other advanced features
- Requires only the MCU unit (optional) replacement for use with another MCU
- Debugging and various other features added or enhanced from the previous model. Refer toComparison with the Previous Renesas Full-spec Model (PDF | English, 日本語)
- Learn More
Release Information
RX E100 Emulator Software
- Latest Ver.: V.1.00 Release 00
- Released: Sep 16, 2010
M16C R8C E100 Emulator Software
- Latest Ver.: V.1.03 Release 02
- Released: Jan 16, 2012
H8SX E100 Emulator Software
- Latest Ver.: V.1.01 Release 00
- Released: Aug 16, 2010
H8S/Tiny H8S/2400 E100 Emulator Software
- Latest Ver.: V.2.00 Release 00
- Released: Aug 1, 2010
Note that the emulator software is bundled in the MCU unit (Sold Separately).
Details of upgrade(See Tool News)
Target Devices
Additional Details
Functions
The Simple & Sophisticated GUI
Drag & Drop Settings
Events can be automatically set using Drag & Drop from other windows.

Trace Mode Settings
Graphic display of conditions provides clear image of entire setting, enabling intuitive operations

4M Cycle Large Capacity Trace & More Enhanced Real-time Trace Functions!
New Trace Mode Added
Repeat mode is a new feature added to the existing modes. It can quickly detect problems that occur during repeated process.

Easier Display of Trace Results
Function execution history shows function/task call relationship (call source/ call destination) and enables the user to quickly grasp overall program flow.

Real-time Profile
- Real-time profile function provides easy detection of bottlenecks by measuring execution time of up to 8K functions.
- Measurement possible without stopping user program.
- Supports profile function per task as well as per function.

C1 Coverage
- In addition to State Coverage (C0 Coverage), Branch Coverage (C1 Coverage) is also supported to facilitate evaluation process.
*C1 Coverage is not supported for H8S/Tiny Series. - The measurement result can be saved and be merged during the next measurement.

Specifications
| Item | Description |
|---|---|
| MCUs Supported |
|
| Maximum operating clock frequency | 133MHz |
| Software break | 4096 points |
| Hardware break | Max.16 points (Execution address/Bus detection/Interrupt/External trigger signal Note1) |
| Hardware break condition |
|
| Exception event detection | Access protect
|
| Real-time trace |
|
| Real-time RAM monitor |
|
| Execution time measurement |
|
| Real-time Profile Note3 | Accumulated time of execution and frequency of calling can be measured for up to 8K functions at the specified segments (128 bytes x 8 blocks). |
| Coverage Note3, Note4 |
|
| External Trigger Input / Event Output Note1 | 32 signals (Input level : CMOS or TTL, Output level : CMOS) The upper 16 bits are used exclusively for input , whereas the remaining 16 bits can be switched between input and output. |
| PC Interface | USB2.0 high-speed |
| Connection to the user system Note5 | Via MCU unit (optional) |
| AC supply voltage for emulator unit | Supply power from a separately purchased AC adapter. For recommended specifications of the AC adapter, see the user’s manuals for the individual MCU units. |
| Emulator Main Unit Size (mm) | 73(W) x 184(D) x 132(H) |
| Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Notes:
- External trigger cable is sold separately.
- Not supported for the M16C/64 group and RX600 series.
- The profile function and the coverage function cannot be set at the same time. C1 coverage is not supported for the H8S/Tiny series.
- The code coverage applicable to the E100 emulator for the RS-4 Series is 4MB (1MB x 4 blocks).
- The E100 emulator for the RS-4 Series is connected to the user system via IC-CARD-BOARD attached to the MCU unit.
Components
- Emulator main unit (E100)
- USB interface cable
System Configuration

Optional Products (Sold Separately)
- MCU Unit Note1 (Required)
- Converter Board Note1 (Required)
- Extension Flexible Cable
- External Trigger Cable
- MCU Signal Measurement Board
Note
- It varys depending on the target MCUs. Refer to the following configurations for the details.

RX Family RX600 Series
RX610 Group
| MCU package | System Configuration | |
|---|---|---|
| 144-pin 0.5mm-pitch LQFP PLQP0144KA-A Usage examples | E100 main unit | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E556100MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E556100CFK00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger eve.
- It is used to measure the signals of individual pins.
R8C Family R8C/5x Series
R8C/54E, R8C/54F, R8C/54G, R8C/54H Groups
| MCU package | System Configuration | |
|---|---|---|
| 48-pin 0.5mm-pitch LQFP PLQP0048KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521500MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53054ECFK60 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/56E, R8C/56F, R8C/56G, R8C/56H Groups
| MCU package | System Configuration | |
|---|---|---|
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521500MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53036ACFK40 (Discontinued product) | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C Family R8C/3x Series
R8C/38A, R8C/38C, R8C/38M, R8C/38E, R8C/38F, R8C/38G, R8C/38H, R8C/38W, R8C/38X, R8C/38Y, R8C/38Z Groups
| MCU package | System Configuration | |
|---|---|---|
| 80-pin 0.5mm-pitch LQFP PLQP0080KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53038ACFK30 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/36A, R8C/36C, R8C/36M, R8C/36E, R8C/36F, R8C/36G, R8C/36H, R8C/36W, R8C/36X, R8C/36Y, R8C/36Z Groups
| MCU package | System Configuration | |
|---|---|---|
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53036ACFK40 (Discontinued product) | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/35A, R8C/35C, R8C/35D, R8C/35M Groups
| MCU package | System Configuration | |
|---|---|---|
| 52-pin 0.65mm-pitch LQFP PLQP0052JA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53035ACFJ50 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/34E, R8C/34F, R8C/34G, R8C/34H, R8C/34P, R8C/34R, R8C/34W, R8C/34X, R8C/34Y, R8C/34Z Groups
| MCU package | System Configuration | |
|---|---|---|
| 48-pin 0.5mm-pitch LQFP PLQP0048KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53034ECFK60 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/33A, R8C/33C, R8C/33D, R8C/33M Groups
| MCU package | System Configuration | |
|---|---|---|
| 32-pin 0.8mm-pitch LQFP PLQP0032GB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53033ACFG90 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/32A, R8C/32C, R8C/32D, R8C/32M Groups
| MCU package | System Configuration | |
|---|---|---|
| 20-pin 0.65mm-pitch LSSOP PLSP0020JB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53032ACSJC0 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/36A, R8C/36C, R8C/36M Groups
| MCU package | System Configuration | |
|---|---|---|
| 64-pin 0.8mm-pitch LQFP PLQP0064GA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53036ACFG40 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/34C, R8C/34M Groups
| MCU package | System Configuration | |
|---|---|---|
| 48-pin 0.5mm-pitch LQFP PLQP0048KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53034ACFK60 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/33G, R8C/33H Groups
| MCU package | System Configuration | |
|---|---|---|
| 32-pin 0.8mm-pitch LQFP PLQP0032GB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53033GCFG90 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R8C/32G, R8C/32H Groups
| MCU package | System Configuration | |
|---|---|---|
| 20-pin 0.65mm-pitch LSSOP PLSP0020JB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E521300MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E53032GCSJC0 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
M16C Family M16C/60 Series
M16C/64 Group
| MCU package | System Configuration | |
|---|---|---|
| 100-pin 0.65mm-pitch QFP PRQP0100JD-B Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E530640MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E0100TNPFJ00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
| 100-pin 0.5mm-pitch LQFP PLQP0100KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E530640MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E0100TNPFK00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
M16C/64A, M16C/64C Note4, M16C/65, M16C/65C Note4 Groups
| MCU package | System Configuration | |
|---|---|---|
| 100-pin 0.65mm-pitch QFP PRQP0100JD-B Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E530650MCU00 | |
| Converter Board (Required) | R0E0100TNPFJ00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
| 100-pin 0.5mm pitch LQFP PLQP0100KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E530650MCU00 | |
| Converter Board (Required) | R0E0100TNPFK00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
- While some functions are not supported, they can be debugged using the E100 emulator for M16C/64A and M16C/65 Groups. Please contact us for regarding the function limitations.
M16C/65, M16C/65C Note4 Groups
| MCU package | System Configuration | |
|---|---|---|
| 128-pin 0.5mm-pitch LQFP PLQP0128KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E530650MCU00 | |
| Converter Board (Required) | R0E530650CFK10 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
- While some functions are not supported, they can be debugged using the E100 emulator for M16C/64A and M16C/65 Groups. Please contact us for regarding the function limitations.
M16C Family M16C/50 Series
M16C/5M, M16C/57 Groups
| MCU package | System Configuration | |
|---|---|---|
| 100-pin 0.5mm-pitch LQFP PLQP0100KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E535M00MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E0100TNPFK00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
M16C/5L, M16C/56, M16C/5LD, M16C/56D, M16C/5M, M16C/57 Groups
| MCU package | System Configuration | |
|---|---|---|
| 80-pin 0.5mm-pitch LQFP PLQP0080KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E535M00MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E535M00CFK30 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E535M00MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E535M00CFK40 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
H8SX Family H8SX/1700 Series
H8SX/1720 Group
| MCU package | System Configuration | |
|---|---|---|
| 100-pin 0.5mm-pitch LQFP PLQP0100KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E417250MCU00 (Discontinued product) | |
| Converter Board (Required) | R0E0100TNPFK00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
H8S Family H8S/Tiny Series
H8S/20203, H8S/20223, H8S/20215, H8S/20235 Groups
| MCU package | System Configuration | |
|---|---|---|
| 80-pin 0.65mm-pitch LQFP PLQP0080JA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E420000MCU00 | |
| Converter Board (Required) | R0E420000CFJ30 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
H8S/20103, H8S/20115 Groups
| MCU package | System Configuration | |
|---|---|---|
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E420000MCU00 | |
| Converter Board (Required) | R0E420000CFK40 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
| 64-pin 0.8mm-pitch LQFP PLQP0064GA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E420000MCU00 | |
| Converter Board (Required) | R0E420000CFG40 (Discontinued product) | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
H8S Family H8S/2400 Series
H8S/2425 Group
| MCU package | System Configuration | |
|---|---|---|
| 120-pin 0.4mm-pitch PLQP0120LA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E424270MCU00 | |
| Converter Board (Required) | R0E424270CFLE0 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
| 120-pin 0.5mm-pitch PLQP0120KA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E424270MCU00 | |
| Converter Board (Required) | R0E424270CFKE0 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
H8S/2427, H8S/2427R Groups
| MCU package | System Configuration | |
|---|---|---|
| 144-pin 0.5mm-pitch PLQP0144KA-A Usage examples | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0E424270MCU00 | |
| Converter Board (Required) | R0E0144TNPFK00 | |
| Extension Flexible Cable Note1 | R0E001000FLX00 | |
| External Trigger Cable Note2 | R0E001000EXT00 | |
| MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
Notes:
- Two sets of R0E001000FLX00 are necessary to expand I/F cables.
- It is necessary for external trigger event and for obtaining trace data of external signals.
- It is used to measure the signals of individual pins.
R-Secure RS-4 Series
RS45C, RS44C, RS47X, RS46X, RS45X, RS44X
| MCU package | System Configuration | |
|---|---|---|
| IC Card | E100 | R0E001000EMU00 (Discontinued product) |
| MCU Unit (Required) | R0ESRS400MCU00 | |