Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Description

The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]

Target Devices

Type Title Date
Upgrade - Debugger
Log in to Download ZIP 148.76 MB 日本語
1 item

Specifications

ItemDescription
Applicable emulatorE100
Supported MCUs

M16C/50 Series
 

  • M16C/5M, 57 Group Note1
  • M16C/5L, 56 Group Note1
  • M16C/5LD, 56D Group Note1
Applicable MCU modeSingle-chip mode
Maximum ROM/RAM capacity(1)Internal flash ROM : 284KB
     0E000h--0FFFFh : Data flash (8KB)
     10000h--13FFFh : Program ROM2 (16KB)
     14000h--14FFFh : E2 Data flash (4KB)
     C0000h--FFFFFh : Program ROM1 (256KB)

(2)Internal RAM : 20KB
     00400h--053FF
Maximum operating frequencyPower supply voltage:
      2.7--5.5[V] 25MHz (with PLL)
   3.0--5.5[V] 32MHz (with PLL)
Emulator power supplySupplied from the DC power of the emulator
Overseas standards・European Standards: EN 55022 Class A, EN 55024
・US FCC Standard: FCC part 15 Class A

Note:

  1. There are following limitations when using the emulator.

Components

  • MCU unit (R0E535M00MCU00 : Discontinued product)
  • Flexible cable (Mounted on the MCU unit)
  • 20MHz oscillator module (Mounted on the MCU unit)
  • CD-ROM (M16C R8C E100 emulator software) 
    - M16C R8C E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual