Overview
Description
The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
Target Devices
Additional Details
Specifications
| Item | Description |
|---|---|
| Applicable emulator | E100 |
| Supported MCUs | RX Series RX610 Group MCUs with up to 2MB program ROM |
| Applicable MCU mode | Single-chip mode, On-chip ROM disabled extended mode, On-chip ROM enabled extended mode |
| Maximum ROM/RAM capacity | (1)Internal flash ROM : 2MB+32KB 00100000h~00107FFFh(32KB) FFE00000h~FFFFFFFFh(2MB) (2)Internal RAM : 128KB 00000000h~0001FFFFh |
| Maximum operating frequency | 100MHz(Using PLL synthesizer) Power supply voltage : 3.0--3.6[V] |
| Emulator power supply | Supplied from the DC power of the emulator |
| Overseas standards | ・European Standards: EN 55022 Class A, EN 55024 ・US FCC Standard: FCC part 15 Class A |
Components
- MCU unit (R0E556100MCU00 : Discontinued product)
- Flexible cable (Mounted on the MCU unit)
- 12.5MHz oscillator module (Mounted on the MCU unit)
- CD-ROM (RX E100 emulator software)
- RX E100 emulator debugger (Including High-performance Embedded Workshop)
- Auto-update utility
- User's manual
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.