Overview
Description
This Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.
The R8C/34W Group, R8C/34X Group, R8C/34Y Group, and R8C/34Z Group of single-chip MCUs incorporate the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/34W Group and R8C/34X Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/34Y Group and R8C/34Z Group do not have CAN modules. The R8C/34W Group and R8C/34Y Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.
Comparison
Applications
Design & Development
Support
Support Communities
Resources
Support Communities
-
New project of R8C/34W with renesas compiler or GNU
Hi all!I need to make a new project with the GNU compiler or rensas compiler. CPU is R8C/34W. When I start a new project with Renesas compiler that appear are the only 32A / 33A / 35A and other. Toolchain version is 5.45.01.Which option ...
Nov 12, 2012
FAQs
-
Can a program be run on data flash?
Yes. When running a program on data flash, please refer to FAQ 106835.
Oct 28, 2010