Description
The R8C/54x Group is supported only for customers who have already adopted these products. The RL78/F1x Group is recommended for new designs.
The R8C/54E Group, R8C/54F Group, R8C/54G Group, R8C/54H Group of single-chip microcontrollers (MCUs) incorporate the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.
Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/54E Group, R8C/54F Group, R8C/54G Group, R8C/54H Group are also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/54E Group and R8C/54F Group incorporate one channel of CAN module, ideal for the LAN systems of automotive and factory automation applications. The R8C/54G Group and R8C/54H Group do not incorporate the CAN module. The R8C/54E Group and R8C/54G Group also have on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.
Applications
- Automotive
| Part Number | Status | Samples | Stock | Package |
|---|---|---|---|---|
| R5F21546HJFP | NRND | N/A | Out of Stock | LFQFP |
| R5F21546HKFP | NRND | N/A | Out of Stock | LFQFP |
| R5F21547HJFP | NRND | N/A | Out of Stock | LFQFP |
| R5F21547HKFP | NRND | N/A | Out of Stock | LFQFP |
| R5F21548HJFP | NRND | N/A | Out of Stock | LFQFP |
| R5F21548HKFP | NRND | N/A | Out of Stock | LFQFP |
| R5F2154AHJFP | NRND | N/A | Out of Stock | LFQFP |
| R5F2154AHKFP | NRND | N/A | Out of Stock | LFQFP |
| R5F2154CHJFP | NRND | N/A | Out of Stock | LFQFP |
| R5F2154CHKFP | NRND | N/A | Out of Stock | LFQFP |
Filters
Applied Filters
- Tool News - Note
- Product Change Notice
- Technical Update
- Technical Update
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Technical Update
- Manual - Hardware
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Datasheet
Recommended Documents (1)
- Datasheet
Datasheets (1)
- Guide
- Manual - Hardware
- Guide
- GuideRelated Files:
Manuals & Guides (5)
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteRelated Files:
- Application NoteRelated Files:
- Application NoteRelated Files:
- Application NoteRelated Files:View More (84)
Application Notes & White Papers (84)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (5)
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (15)
Errata & Technical Updates (15)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
- Document
- Document
Other (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorA full-spec emulator available for full bus trace. This can be used for various devices by MCU units or connection parts exchange. [Compatible software(GUI): High-performance Embedded Workshop] [Target devices: RX610, R8C/5x, R8C/3x, M16C/64, RS-4 and others.]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorMCU unit for the R8C/5x Series [for E100]. An MCU-dependent converter board is required.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]View More (21)
Software & Tools (21)
- Sample CodeR8C/56E Group I2C bus Single Master Control Program (Master Transmit/Receive) Rev.1.00 - Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (14)
Sample Code (14)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.