Skip to main content
Renesas Electronics Corporation

Overview

Description

AI Navigator, which integrates the functionality required for edge AI development, can be used to shorten development time.

Please refer to the AI Navigator Quick Start Guide for the installation and basic usage.

[RA8] Quick Start Guide : in Chapter "Running RUHMI with AI Navigator" within Renesas RUHMI Framework Quick Start Guide

[RZ/V] Quick Start Guide : in RZ/V AI Web (GitHub)

Features

  • Navigating through the simple development of AI applications
  • Providing a variety of sample AI applications and sample AI models to shorten the periods for evaluating devices and developing applications
  • Providing a transfer learning feature for the sample AI models to shorten the design processes and learning times for AI model
  • Converting the AI models into executable files that are optimized for Renesas devices and making effective use of the hardware accelerator
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget Device (Note1)Details of upgradeOperating Environment
AI NavigatorV2.2.0Jun. 12, 2026RA Family
RZ Family
See Release Notee² studio plug-in Operating Environment

Notes

  1. For details on supported MCUs and MPUs, refer to the section Target Devices.

Target Devices

Downloads

Documentation

Design & Development

Related Boards & Kits

Videos & Training

Additional Details

Features

Navigating through the simple development of AI applications

AI Navigator provides navigation through the development of AI applications via a GUI and supports the implementation of AI applications to run on Renesas devices through the shortest steps.

This tool also provides guidance on downloading and installing toolchains for use in the development of AI applications. Accordingly, you can easily construct a development environment for AI applications by installing this plugin into e² studio.

Image
AI Navigator

 

Providing a variety of AI applications and AI models

You can import a variety of AI applications provided by Renesas from the application catalog available in the GUI of AI Navigator.
Use any of the evaluation boards listed below to quickly experience examples of embedded applications employing AI and see the performance of Renesas devices.

Supported evaluation boardsEK-RA8D1, EK-RA8P1
RZ/V2H Evaluation Board Kit, RZ/V2L Evaluation Board Kit, RZ/V2N Evaluation Board Kit

 

Image
AI applications

 

Shortening the periods for developing applications

The AI application also contain converted AI models which are executable on the target devices, so you can easily try AI applications on an evaluation board.

The executable AI models have been released as open source. Accordingly, you can use them with your own applications and thus shorten the periods for the development of AI models. 

Providing a transfer learning feature for the AI models

In combination with the transfer learning tool, AI Navigator provides a transfer learning feature for AI models in the AI applications with the use of desired datasets.

AI transfer learning toolSupported DevicesRelated web page
RZ/V AI TLTRZ/V2H, RZ/V2L, RZ/V2NHow to Re-train AI model (GitHub)

Shortening the design processes and learning times for AI models

You can tune the AI models in the AI applications which have already been designed and learned to suit your purposes, thus shortening the design processes and learning times for AI models.

Image
Tune the AI models

Converting the AI models into executable files that are optimized for Renesas devices

In combination with the AI model conversion tools provided by Renesas, a desired AI model can be converted into an executable format that takes advantage of the hardware accelerator on the target device.

The AI models converted into executable files that are optimized for Renesas devices achieve more lightweight model sizes and faster performance on inference.

AI Model Conversion ToolSupported Devices
RUHMI FrameworkRA8 Series
RZ/V2H, RZ/V2L, RZ/V2N