Skip to main content
Renesas Electronics Corporation
5.5V, 23mΩ, 4A Load Switch with Discharge and Reverse Current Blocking

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):1.0 x 1.6 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle P-Channel
IDS (A)4
IDS Channel 1 (A)4
Input Quiescent Current Channel 1, max (µA)11
Input Quiescent Current Channel 1, typ (µA)6.6
Input Quiescent Current when OFF Channel 1, max (µA)3
Input Quiescent Current when OFF Channel 1, typ (µA)2
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byNo
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.6 mm
Pkg. TypeSTDFN-8
Power Good (PG), FAULT indicatorFAULT
Power Monitor OutputNo
Protection FeaturesRCB, RVD
RDSON (Typ) (mΩ)23
RDSON (Typ) Channel 1 (mΩ)23
Ramp ControlNo
Reverse current blockingYes
Reverse voltage detectionYes
Short Circuit ProtectionNo
Undervoltage ProtectionYes
VD/VIN (Max)5.5
VD/VIN (Min)1.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)1.5
VIN Range (V)1.5 - 5.5
VIN Range Channel 1 (V)1.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V1.5
VOUT Discharge CircuitYes

Description

The SLG59M1649V is a self-powered, high-performance, 23mΩ pFET load switch designed for 1.5V to 5.5V power rail applications up to 4A. When enabled, internal reverse-current protection will quickly open the switch in the event a reverse-voltage condition is detected (a VOUT + 50 mV > VIN condition opens the switch). Upon the detection of a reverse condition, an open-drain FAULT output is asserted. In the event the VIN voltage is too low, the load switch also contains an internal undervoltage lockout (UVLO) threshold monitor to keep or turn the switch OFF. Designed to operate over a -40 °C to 85 °C range, the SLG59M1649V is available in a RoHS-compliant, ultra-small 1.0mm x 1.6mm STDFN package.