Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
- ADC 3-bit Programmable Gain Amplifier (PGA)
- Two Digital-to-Analog Converters (DAC)
- Six Analog Comparators (ACMP)
- Two Voltage References (Vref)
- 25 Combinatorial Look Up Tables (LUTs)
- Eight 2-bit LUTs
- Sixteen 3-bit LUTs
- One 4-bit LUT
- One Combination Function Macrocells
- Pattern Generator or 4-bit LUT
- Three Digital Comparators/Pulse Width Modulators (DCMPs/PWMs) with Selectable Deadband
- Ten Counters/Delays (CNT/DLY)
- Two 14-bit Delay/Counter
- One 14-bit Delay/Counter (Wake-Sleep Control)
- One 14-bit Delay/Counter/Finite State Machine
- Five 8-bit Delay/Counter
- One 8-bit Delay/Counter/Finite State Machine
- Twelve D Flip-flops/Latches
- Two Pipe Delays - 16 Stage/2 Output
- Two Bandgaps
- Two Programmable Delays with Edge Detection
- Three Internal Oscillators
- Low-Frequency
- Ring
- RC 25kHz and 2MHz
- Power-On Reset (POR)
- Slave SPI
Description
The SLG46620 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46620. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Parameters
| Attributes | Value |
|---|---|
| Special Features | 2x DAC, 3x PWM, ADC (8-bit SAR) |
| GPIOs (#) | 18 |
| Nominal VDD | 1.71 - 5.5 |
| ACMP Channels (#) | 6 |
| CNT/DLY (Max) (#) | 10 |
| LUTs (Max) (#) | 26 |
| D Flip-flops (DFFs) (#) | 12 |
| Pipe Delay | 2x 16-stage |
| # of Programable Delays (#) | 2 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Interface | SPI |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics
Applied Filters: