Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 17 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 3.0
Qty. per Reel (#)3000
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Country of AssemblyCHINA, TAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)2
ACMP Channels (#)6
Additional FeaturesSupported in Go Configure™ Software Hub
ApplicationMotor Control
CNT/DLY (Max) (#)10
D Flip-flops (DFFs) (#)12
DCMP/PWM3
GPIOs (#)18
InterfaceSPI
LUTs (Max) (#)26
Longevity2035 May
MOQ3000
Memory TypeOTP
Nominal VDD1.71 - 5.5
Oscillator TypeRC OSC, LF OSC, Ring OSC
Pattern Generator1
Pipe Delay2x 16-stage
Pkg. TypeTQFN
Price (USD)$0.64646
Special Features2x DAC, 3x PWM, ADC (8-bit SAR)

Description

The SLG46620 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46620. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.