Features
- Compliant with the AS-Interface Complete Specification v3.0
- Universal application: slaves, masters, repeaters
- Integrated safety code generator (SAP5S only)
- On-chip electronic inductor: 55mA current drive capability
- Two LED outputs to support all AS-Interface Complete Specification v3.0 status indication modes
- User programmable to operation in Standard Slave mode, Safety mode, or Master mode
- Supports 5.33MHz and 16MHz crystals by automatic frequency detection
- Data pre-processing functions
- Clock and communication watchdogs for high system security
Description
The SAP5S/SAP51 is a next-generation CMOS integrated circuit for AS-Interface networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective interconnection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.
The SAP5S/SAP51 is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The SAP5S/SAP51 is fully compliant with the AS-Interface Complete Specification v3.0. It is function and pin compatible with the SAP4.1 (AS2702). The SAP5S/SAP51 can be programmed by the user to operate in Standard Slave mode, Safety mode (SAP5S only), or Master mode. The special AS-i Safety mode (SAP5S only) assures short response times regarding security-related events.
All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The SAP5S/SAP51 is optimized for harsh environments by its special burst protection circuitry and excellent electromagnetic compatibility.
Parameters
| Attributes | Value |
|---|---|
| Function | Interface for ASI 3.0 |
| Advanced Features | Safety Code Generator |
| Temp. Range (°C) | -25 to 85°C |
Application Block Diagrams
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. |
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Carrier (#) | Package Area (mm²) | Pkg. Dimensions (mm) | Qty. per Reel (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAP51D-A-G1-R | Active | Available | In Stock | SOIC | 1ku | $7.75 | 20# | Reel | 3 | 0 | 97.3mm² | 12.8 x 7.6 x 2.34 | 1000# | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
| SAP51D-A-G1-T | Active | N/A | In Stock | SOIC | 1ku | $7.6 | 20# | Tube | 3 | 37# | 97.3mm² | 12.8 x 7.6 x 2.34 | 0 | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
| SAP51D-B-G1-R | Active | Available | Out of Stock | SOIC | 1ku | $8.9 | 16# | Reel | 3 | 0 | 79mm² | 10.4 x 7.6 x 2.34 | 1000# | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
| SAP5SD-A-G1-R | Active | Available | In Stock | SOIC | 1ku | $10.93 | 20# | Reel | 3 | 0 | 97.3mm² | 12.8 x 7.6 x 2.34 | 1000# | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
| SAP5SD-A-G1-T | Active | N/A | In Stock | SOIC | 1ku | $10.78 | 20# | Tube | 3 | 37# | 97.3mm² | 12.8 x 7.6 x 2.34 | 0 | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
| SAP5SD-B-G1-R | Active | Available | Out of Stock | SOIC | 1ku | $9.56 | 16# | Reel | 3 | 0 | 79mm² | 10.4 x 7.6 x 2.34 | 1000# | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
| SAP5SD-B-G1-T | Active | N/A | In Stock | SOIC | 1ku | $9.42 | 16# | Tube | 3 | 46# | 79mm² | 10.4 x 7.6 x 2.34 | 0 | Yes | e3 Sn | -25 to 85°C | PHILIPPINES | GERMANY |
Complete Your Design
Explore complementary products to elevate your design
Filters
Applied Filters
- Manual - Development Tools
- Product BriefPDF 174 KB 7WDXRDKU4E7E-5-60398 Apr 21, 2016
- Manual - Development ToolsPDF 279 KB 7WDXRDKU4E7E-5-60397 Apr 20, 2016
- Application Note
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
- Schematic
Recommended Documents (1)
Datasheets (1)
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
- Manual - Development Tools
- Manual - Development ToolsPDF 279 KB 7WDXRDKU4E7E-5-60397 Apr 20, 2016
Manuals & Guides (3)
- Application Note
Application Notes & White Papers (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Schematic
Schematics & Design Files (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 174 KB 7WDXRDKU4E7E-5-60398 Apr 21, 2016
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Evaluation Board for SAP5
The SAP51/SAP5S Evaluation Board demonstrates the integration of the SAP51/SAP5S IC in an application-specific design. It helps reduce development effort and time by showcasing a reference design, illustrating typical application circuits, and providing guidance on required external components... Read More
ASI Programmer Kit USB
The AS-Interface Programmer provides support for implementing Renesas' AS-Interface ICs, including the ASI4U and SAP51/SAP5S. An easy-to-use graphical user interface allows control of the AS-Interface functionality; e.g., EEPROM programming, telegram-by-telegram debugging for AS-Interface... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Software
- Schematic
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Software
- Schematic
Software & Tools (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
ASI4U-V5, how to configure it into an ASi-3 Slave?
Hello,I have a question regarding the Y-ASI4U-V5-DB_V1_1 and/or ASI4U-V5This device is advertised as being back compatible with ASI-3.The starter kit comes with a Qt program, (ASI4U-V5 Dataflash Generator 2.0) - which can generate the configuration binary file which ...
Oct 4, 2023