Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Cortex-A55 (single)
  • Cortex-M33
  • LCD controller
  • Camera interface (MIPI-CSI)
  • Display interface (Parallel-IF)
  • USB 2.0 interface 2ch、SD interface 2ch
  • CAN interface (CAN FD)
  • Giga bit Ethernet 2ch
  • Memory error detection/correction (ECC)
  • DDR4 or DDR3L memory interface
  • BGA package (13mm x 13mm)
  • Explore Renesas-validated DRAM Compatibility List

Description

The RZ/G2UL microprocessor includes a Cortex®-A55 (1.0GHz) CPU, a 16-bit DDR3L/DDR4 interface, and a simple LCD controller. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-level industrial gateway control and embedded devices with simple GUI capabilities.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For other operating systems support, please contact your local sales representative or distributor).

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55 x 1 + Cortex-M33 x 1
Program Memory (KB)0
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.97 - 3.63
I/O Ports82
NPUNo
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1000
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure boot, No, Secure boot, AES, RSA, ECC, Hash, TRNG, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.43610.5

Product Comparison

RZ/G2ULRZ/G2LRZ/G2LC
CPUCortex-A55 x 1 + Cortex-M33 x 1Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1
Lead Count (#)361456, 551361
Operating Freq (Max) (MHz)100012001200
3D GPUNoArm Mali-G31Arm Mali-G31

Application Block Diagrams

The entry‑class HMI platform block diagram features MPU architectures delivering 64‑bit performance and hardware‑grade reliability.
Entry-Class HMI Platform
Entry‑class platform delivering reliable 64‑bit performance for modern HMI displays.
The all-in-one smart home controller block diagram combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity.
Smart Home Controller with Multiple PHYs
All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design.

Additional Applications

  • Barcode scanner
  • Industrial gateway
  • Sound system

Applied Filters: