Features
- Wide Vin operating range from 4.5V to 75V
- Adjustable Vout from 0.8V to ~90% of Vin
- Up to 2A of continuous output current
- Default 400kHz or adjustable switching frequency from 200kHz to 800kHz
- ±1% load regulation accuracy from -40°C to 125°C, ±0.5% load regulation accuracy at 25°C
- 95μA typical quiescent current
- Internal compensation, fixed 0.5ms SS for QFN and adjustable SS for HTSSOP
- PFM operation and DEM at light load with integrated external bias LDO & Power Good indicator
- Cycle-by-cycle peak and valley current limit, input voltage UVLO, output voltage undervoltage (short-circuit) protection and thermal shut down
Description
The RAA211820 is a DC/DC synchronous step-down (Buck) regulator that supports a 4.5V to 75V input voltage range and adjustable output voltage. It can deliver up to continuous 2A of continuous output current with premium load and line regulation performance.
The RAA211820 uses peak-current mode control architecture. Its PWM switching frequency is programmable to provide the best trade-off between transient response and efficiency. It also supports PFM operation and DEM to maximize light load efficiency, in addition to an external bias LDO input to further reduce power dissipation across the load range. The regulator also has an internal loop compensation circuit to reduce the external component count and BOM cost.
The RAA211820 provides useful functions such as internal or programmable soft-start and power good indicator. For safe operation, the RAA211820 also offers protection features such as cycle-by-cycle peak and valley current limit, input voltage UVLO, output voltage undervoltage (short-circuit) protection, and thermal shutdown.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 1 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Input Voltage (Max) [Rail 1] (V) | 75 - 75 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Output Voltage (Max) [Rail 1] (V) | 65 |
| Output Current (Max) [Rail 1] (A) | 2 |
| Switching Frequency Range (Typical) (kHz) | 200 - 800 |
| Control Type | Peak Current Mode |
| Peak Efficiency (%) | 90 |
| IQ [Rail 1] (µA) | 90 |
| SYNCH Capability | No |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
| Simulation Model Available | iSim |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| Single-Stage DAB-Based Solar Microinverter The system delivers 500W of high‑density, high‑efficiency GaN‑based microinverter power. | |
| Visual Mapping System with LiDAR-Based SLAM LiDAR-based SLAM visual mapping enabling robust perception and navigation for autonomous robots. | |
| 3-Phase RISC-V Motor Controller 3-phase motor controller with pre-programmed 32-bit RISC-V ASSP. | |
| Bidirectional 3000W UPS Power Bidirectional 3kW telecom UPS system design with buck‑boost controllers, MCU, and power devices. | |
| Digital Power System High-efficiency digital power systems for EV, energy, and industrial applications. | |
| Smart Solar Battery Charger Smart solar battery charger ensures efficient battery use, protects against overcharging, and adapts to variable inputs. |
Additional Applications
- Up to 75V distributed power supplies & general purposes POL
- Telecommunication base station power supplies
- Power tools
- Surveillance
- Portable mobility/robotic devices
- Industrial power systems
Applied Filters: