Skip to main content
Renesas Electronics Corporation

Overview

The RTKA211820DE0000BU board evaluates the RAA211820 (QFN version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211820 supports a wide input voltage range (from 4.5V to 75V) and adjustable output voltage. It delivers up to continuous 2A output current with premium load regulation and line regulation performance.

Features

  • Simple and flexible design
  • 4.5V to 75V VIN range
  • 3.3V output or adjustable
  • 400kHz default or adjustable Fsw 200kHz to 800kHz

Products in the Design

Sample & Buy

RTKA211820DE0000BU

RTKA211820DE0000BU