Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drives N-Channel MOSFET Half Bridge
  • SOIC, EPSOIC, QFN and DFN Package Options
  • SOIC, EPSOIC and DFN Packages Compliant with 100V Conductor Spacing Guidelines of IPC-2221
  • Pb-free Product Available (RoHS Compliant)
  • Bootstrap Supply Max Voltage to 114VDC
  • On-Chip 1Ω Bootstrap Diode
  • Fast Propagation Times for Multi-MHz Circuits
  • Drives 1000pF Load with Rise and Fall Times Typ. 10ns
  • TTL/CMOS Input Thresholds Increase Flexibility
  • Independent Inputs for Non-Half Bridge Topologies
  • No Start-Up Problems
  • Outputs Unaffected by Supply Glitches, HS Ringing Below Ground, or HS Slewing at High dv/dt
  • Low Power Consumption
  • Wide Supply Range
  • Supply Undervoltage Protection
  • 3Ω Output Driver Resistance
  • QFN/DFN Package:
    • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
    • Near Chip Scale Package footprint, which improves PCB efficiency and has a thinner profile

Description

The HIP2101 is a high frequency, 100V Half Bridge N-Channel power MOSFET driver IC. It is equivalent to the HIP2100 with the added advantage of full TTL/CMOS compatible logic input pins. The low-side and high-side gate drivers are independently controlled and matched to 13ns. This gives users total control over dead time for specific power circuit topologies. Undervoltage protection on both the low-side and high-side supplies force the outputs low. An on-chip diode eliminates the discrete diode required with other driver ICs. A new level-shifter topology yields the low-power benefits of pulsed operation with the safety of DC operation. Unlike some competitors, the high-side output returns to its correct state after a momentary undervoltage of the high-side supply.

Parameters

AttributesValue
Bootstrap Supply Voltage (Max) (V)114
VBIAS (Max) (V)14
Peak Pull-up Current (A)2
Peak Pull-down Current (A)2
Turn-On Prop Delay (ns)25
Turn-Off Prop Delay (ns)25
Rise Time (μs)0.01
Fall Time10
Temp. Range (°C)-40 to +85°C
Input Logic Level3.3V/TTL
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN4.0 x 4.0 x 0.90120.5
QFN5.0 x 5.0 x 1.00160.8
SOICN4.9 x 3.9 x 0.0081.3
SOICN-EP4.9 x 3.9 x 0.0081.3

Application Block Diagrams

9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.

Additional Applications

  • Telecom Half Bridge Power Supplies
  • Avionics DC/DC Converters
  • Two-Switch Forward Converters
  • Active Clamp Forward Converters

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HIP2101EIBZActiveAvailableIn StockRoHS:EN
SOICN-EP1ku | $2.258#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CPHILIPPINES, CHINAUSA
HIP2101EIBZTActiveAvailableIn StockRoHS:EN
SOICN-EP1ku | $2.258#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CPHILIPPINES, CHINAUSA
HIP2101IBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $2.228#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
HIP2101IBZTActiveAvailableIn StockRoHS:EN
SOIC1ku | $2.228#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
HIP2101IR4ZTActiveAvailableOut of StockRoHS:EN
DFN1ku | $2.3112#Reel30.5mm4.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
HIP2101IRZActiveAvailableIn StockRoHS:EN
QFN1ku | $2.2516#Tray30.8mm5.0 x 5.0 x 1.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
HIP2101IRZTActiveAvailableIn StockRoHS:EN
QFN1ku | $2.2516#Reel30.8mm5.0 x 5.0 x 1.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
HIP2101EIBObsoleteN/AIn StockContactSOICN-EP8#Tube21.3mm4.9 x 3.9 x 0.00NoSolder Plate-40 to +85°C
HIP2101IBZT7AObsoleteN/AIn StockRoHS:EN
SOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
HIP2101IR4ZObsoleteN/AOut of StockRoHS:EN
DFN12#Tray30.5mm4.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits