Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

The RZ/V series is a microprocessor (MPU) that incorporates Renesas' proprietary AI accelerator, Dynamically Reconfigurable Processor (DRP)-AI, which combines high AI inference performance and low power consumption. With a wide range of scalability from 0.5 to 80TOPS, RZ/V provides high added value for your various AI applications.

AI Accelerator: DRP-AI

DRP-AI is Renesas' dedicated hardware that provides high performance and low power consumption, and the ability to respond to evolution.

OpenCV Accelerator

OpenCV Accelerator leverages Renesas' unique, highly flexible DRP technology.

Partner Solutions

Partner products and services that support the RZ/V series can speed up your design and get to market faster.

RZ/V AI Apps & AI SDK​

Jumpstart AI application development by using AI SDK samples of RZ/V2H, RZ/V2L or RZ/V2N with its respective evaluation boards.

DRP-AI TVM​

Convert AI models from AI frameworks (ONNX/Pytorch/Tensorflow) into object code for DRP-AI processing.

Target Applications

  • IP camera
  • Surveillance camera
  • Retail
  • Logistics
  • Image inspection
  • Vision AI Gateway

Featured Products

ProductDescriptionFeatured Document
RZ/V2HQuad-core Vision AI MPU with DRP-AI3 Accelerator and High-Performance Real-time Processorpdf_icon_for_table.png
RZ/V2LGeneral-purpose microprocessor with Renesas' proprietary DRP-AI AI accelerator, a 1.2GHz dual-core Arm® Cortex®-A55 CPU, and a 3D graphics and video codec enginepdf_icon_for_table.png
RZ/V2N15TOPS Quad-Core Vision AI MPU with 2-Camera Connection and Excellent Power Efficiencypdf_icon_for_table.png

Specification Summary

 RZ/V2HRZ/V2NRZ/V2LRZ/V2MRZ/V2MA
Main CPUArm® Cortex®-A55 (1.8GHz) QuadArm Cortex-A55 (1.8GHz) QuadArm Cortex-A55 (1.2GHz) Dual/SingleArm Cortex-A53 (1.0GHz) DualArm Cortex-A53 (1.0GHz) Dual
Sub CPUArm Cortex-R8 (800MHz) Dual
Arm Cortex-M33 (200MHz) Single
Arm Cortex-M33 (200MHz) SingleArm Cortex-M33 (200MHz) Single------
AI AcceleratorDRP-AI3DRP-AI3DRP-AIDRP-AIDRP-AI
Image Processing AcceleratorDRP--- (*1)--- (*1)---DRP
DRAM-I/F2 x LPDDR4/4X-3200 32-bitLPDDR4/4X-3200 32-bitDDR3L-1333/DDR4-1600 16-bitLPDDR4-3200 32-bitLPDDR4-3200 32-bit
ISPArm Mali™-C55 ISPArm Mali-C55 ISP--- (*2)4K/30fps, HDR/3DNR, etc.---
Video CodecH.264/265 Enc/Dec (4K/30fps)H.264/265 Enc/Dec (4K/30fps)H.264 Enc/Dec (2K/30fps)H.264/265 Enc/Dec (4K/30fps)H.264/265 Enc/Dec (4K/30fps)
Graphics EngineArm Mali-G31 3D GPUArm Mali-G31 3D GPUArm Mali-G31 3D GPU2D GPU---
Camera-I/F4x MIPI® CSI-2® (4-lane)2x MIPI CSI-2 (4-lane)1x MIPI CSI-2 (4-lane)
1x Parallel
2x MIPI CSI-2 (4-lane)---
Display-I/F1x MIPI DSI® (4-lane)1x MIPI DSI (4-lane)1x MIPI DSI (4-lane)
1x Parallel
HDMI 1.4a---
Peripherals2x USB 3.2 (Gen2), 2x USB2.0, 2x GbEther, 6x CAN-FD, 1x PCIe® (Gen3)1x USB 3.2 (Gen2), 1x USB2.0, 2x GbEther, 6x CAN-FD, 1x PCIe (Gen3)2x USB2.0, 2x GbEther, 2x CAN-FD1x USB3.1, 1x GbEther, 1x PCIe Gen21x USB3.1, 1x GbEther, 1x PCIe Gen2
Package1368-pin FCBGA (19mm x 19mm, 0.5mm pitch)840-pin FCBGA (15x15mm, 0.5mm pitch)456-pin LFBGA (15x15mm, 0.5mm pitch)
551-pin LFBGA (21x21mm, 0.8mm pitch)
841-pin FCBGA (15x15mm, 0.5mm pitch)841-pin FCBGA (15x15mm, 0.5mm pitch)

(*1) OpenCV Accelerator function provided as DRP library; Exclusive use with DRP-AI
(*2) Simple ISP function provided as DRP library; Exclusive use with DRP-AI

Use Case

Image
RZ/V Series Use Case
Type Title Date
PCB Design Files
Log in to Download ZIP 37.30 MB 日本語
The RZ/V2N Evaluation Kit V2.0 (RTK0EF0186C03001BJ) is an evaluation board kit optimized for evaluating the RZ/V2N. In V2.0, support has been added for the DDR Suspend-to-RAM function, along with corresponding changes to the power supply circuit configuration. This evaluation kit is also compatible with the AI Software Development Kit (AI SDK). Customers using the previous version of the EVK should refer to the Version 1.0 documentation.
Brochure PDF 3.63 MB
White Paper PDF 1.33 MB 日本語 , 简体中文
DRP-AI3 delivers real-time AI processing at 10× the power efficiency of prior models, enabling advanced robotics, vision systems, and smart devices with minimal heat. Integrated into RZ/V MPUs, it combines flexibility and low power to handle evolving AI workloads at the edge.
White Paper PDF 1.39 MB 日本語 , 简体中文
RZ/V2M and RZ/V2L MPUs deliver efficient image processing and AI inference using DRP-AI technology. RZ/V2M includes a tuned image signal processor for high image quality. RZ/V2L offers flexible processing for both image and AI tasks. These MPUs enable responsive, power-efficient Vision AI systems.
Guide PDF 171 KB 日本語
White Paper PDF 642 KB 日本語
As AI moves from the cloud to edge devices, designers must address strict power and flexibility requirements. This paper introduces the DRP-AI accelerator from Renesas, which supports low-power, real-time inference processing at the endpoint using reconfigurable processor technology to adapt to evolving AI models.
6 items
Software title
Software type
Company
DRP-AI Translator [V1.90]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software PackageRenesas
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software PackageRenesas
3 items
Blog Post
Dec 8, 2025
Solution Suite Concept: Software-Based Refrigerator
Blog Post
Mar 19, 2025
Enhance Power Efficiency with High AI Performance for your Next AI Cameras and Mobile Robots
News
Mar 11, 2025
Renesas Extends Mid-Class AI Processor Line-Up with RZ/V2N Integrating DRP-AI Accelerator for Smart Factories and Intelligent Cities of Tomorrow
News
Feb 29, 2024
Renesas Unveils Powerful Single-Chip RZ/V2H MPU for Next-Gen Robotics with Vision AI and Real-Time Control
Blog Post
Feb 29, 2024
The RZ/V2H MPU Improves AI Performance and Real-time Control in Robotics and Autonomous Applications
Blog Post
Dec 22, 2023
Check Out the Latest Features in AI Applications v2.10!
Blog Post
Sep 22, 2023
Check Out the New Features in AI Applications v2.00!
Blog Post
Feb 3, 2023
DRP-AI TVM Makes It Easy to Port AI Model into RZ/V Devices
Blog Post
Jan 27, 2023
RZ/V2L “Easy-to-Use” Demo Sample Code That Can Be Easily Tried by Anyone, No Build Required
News
Nov 8, 2022
Renesas Ready Partner Network Now Extends Across All Renesas MCUs and MPUs
Blog Post
Oct 25, 2022
SoM and SBC Boards Accelerate High-Performance HMI Development with Minimal Resources
Blog Post
Jun 20, 2022
The RZ/V2M Development Environment Supports Your Development Easily and Immediately!
Blog Post
May 12, 2022
Bid Farewell to ISP Tuning and Manual Parameter Tweaking with RZ/V2M "Tuned ISP"
Blog Post
Apr 18, 2022
AI Supports the Way We Live and Work
Blog Post
Feb 16, 2022
Start Your First Step on Vision AI Development Using RZ/V Microprocessor (MPU)
Blog Post
Nov 15, 2021
Farewell, Heat Countermeasure: RZ/V2M Brings the Innovation for AI Products